Catalog Series Inner Height Outer Height Style Snap-Open Mechanism Max Travel No Sag Max Travel w/ Sag Long Travel Pitch Max Travel Standing Max Travel Hanging Max Travel unsupp. on side Max Travel unsupp. overhang Rotary Reversed Bend Zig-Zag
Web PDF 10 Series 10 New 0.71 in 0.91 in Chain No 3.35 ft 4.25 ft 228 ft 1.18 in ft ft ft ft possible possible possible
Web PDF 15 Series 15 New Zipper opening 0.71 in 0.91 in Chain Outer Radius Zipper Lids 3.35 ft 4.25 ft 228 ft 1.18 in ft ft ft ft not possible not possible possible
Web PDF B15i Series B15i hinged crossbar 0.71 in 0.91 in Chain Inner Radius Film Hinge Crossbar 3.25 ft 3.9 ft 195 ft 1.18 in ft ft ft ft possible possible possible
Web PDF 17 Series 17 Zipper opening 1.26 in 1.54 in Chain Outer Radius Zipper Lids 2.4 ft 3.25 ft 195 ft 1.18 in ft ft ft ft not possible not possible possible
Web PDF B17 Series B17 1.26 in 1.54 in Chain Outer Radius hinged crossbar 2.4 ft 3.25 ft 195 ft 1.18 in ft ft ft ft not possible not possible possible

igus® inc 1-800-521-2747 Fax: 401-438-7270 Webmaster@igus.com