| Catalog | Series | Inner Height | Outer Height | Style | Snap-Open | Mechanism | Max Travel No Sag | Max Travel w/ Sag | Long Travel | Pitch | Max Travel Standing | Max Travel Hanging | Max Travel unsupp. on side | Max Travel unsupp. overhang | Rotary | Reversed Bend | Zig-Zag |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Web PDF | 117 Tube R117 snap-open tube | 0.82 in | 1.1 in | Tube | Inner Radius | Hinged Lid | 3.25 ft | 3.9 ft | 32 ft | 1.2 in | 3.25 ft | 32 ft | 1.6 ft | ft | limited / call | limited / call | possible |
| Web PDF | 118 Tube R118 snap-open tube | 0.82 in | 1.1 in | Tube | Outer Radius | Hinged Lid | 3.25 ft | 3.9 ft | 32 ft | 1.2 in | 3.25 ft | 32 ft | 1.6 ft | ft | limited / call | limited / call | possible |
| Web PDF | 157 Tube R157 snap-open tube | 1.57 in | 1.97 in | Tube | Inner Radius | Hinged Lid | 4.87 ft | 7.47 ft | 100 ft | 1.81 in | 4.8 ft | 32 ft | 3.25 ft | ft | limited / call | limited / call | possible |
| Web PDF | 158 Tube R158 snap-open tube | 1.57 in | 1.97 in | Tube | Outer Radius | Hinged Lid | 4.87 ft | 7.47 ft | 100 ft | 1.81 in | 4.8 ft | 32 ft | 3.25 ft | ft | limited / call | limited / call | possible |
| Web PDF | 167 Tube R167 snap-open tube | 1.96 in | 2.52 in | Tube | Inner Radius | Hinged Lid | 6.5 ft | 8.12 ft | 100 ft | 2.32 in | 4.8 ft | 32 ft | 3.25 ft | ft | limited / call | limited / call | possible |
| Web PDF | 168 Tube R168 snap-open tube | 1.96 in | 2.52 in | Tube | Outer Radius | Hinged Lid | 6.5 ft | 8.12 ft | 100 ft | 2.32 in | 4.8 ft | 32 ft | 3.25 ft | ft | limited / call | limited / call | possible |