| Catalog | Series | Inner Height | Outer Height | Style | Snap-Open | Mechanism | Max Travel No Sag | Max Travel w/ Sag | Long Travel | Pitch | Max Travel Standing | Max Travel Hanging | Max Travel unsupp. on side | Max Travel unsupp. overhang | Rotary | Reversed Bend | Zig-Zag |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Web PDF | R07 Zipper Tube | 0.41 in | 0.59 in | Tube | Outer Radius | Zipper Lids | 1.6 ft | 1.92 ft | 228 ft | 0.78 in | ft | 32 ft | ft | ft | possible | possible | possible |
| Web PDF | R09 Zipper Tube | 0.59 in | 0.76 in | Tube | Outer Radius | Zipper Lids | 2.43 ft | 3.25 ft | 228 ft | 0.78 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 48 Tube R48 snap-open tube | 0.98 in | 1.42 in | Tube | Outer Radius | Removable Lid | 4.06 ft | 4.87 ft | 163 ft | 1.19 in | 13 ft | 162 ft | 4.8 ft | ft | limited / call | limited / call | possible |
| Web PDF | 58 Tube R58 New Style snap-open tube | 1.38 in | 1.97 in | Tube | Outer Radius | Removable Lid | 4.87 ft | 7 ft | 260 ft | 1.3 in | 13 ft | 162 ft | 6.5 ft | ft | limited / call | limited / call | possible |
| Web PDF | 68 Tube R68 New Style snap-open tube | 1.77 in | 2.52 in | Tube | Outer Radius | Removable Lid | 6.5 ft | 8.12 ft | 325 ft | 1.42 in | 13 ft | 195 ft | 6.5 ft | ft | limited / call | limited / call | possible |