| Catalog | Series | Inner Height | Outer Height | Style | Snap-Open | Mechanism | Max Travel No Sag | Max Travel w/ Sag | Long Travel | Pitch | Max Travel Standing | Max Travel Hanging | Max Travel unsupp. on side | Max Travel unsupp. overhang | Rotary | Reversed Bend | Zig-Zag |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Web PDF | 047 micro zipper | 0.35 in | 0.49 in | Chain | Outer Radius | Zipper Lids | 1.3 ft | 1.6 ft | 32 ft | 0.51 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 07 micro zipper | 0.41 in | 0.59 in | Chain | Outer Radius | Zipper Lids | 1.625 ft | 1.95 ft | 228 ft | 0.78 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 09 the taller micro | 0.59 in | 0.76 in | Chain | Outer Radius | Zipper Lids | 2.43 ft | 3.25 ft | 228 ft | 0.78 in | ft | ft | ft | ft | possible | possible | possible |
| Web PDF | 17 Series 17 Zipper opening | 1.26 in | 1.54 in | Chain | Outer Radius | Zipper Lids | 2.4 ft | 3.25 ft | 195 ft | 1.18 in | ft | ft | ft | ft | not possible | not possible | possible |
| Web PDF | 15 Series 15 New Zipper opening | 0.71 in | 0.91 in | Chain | Outer Radius | Zipper Lids | 3.35 ft | 4.25 ft | 228 ft | 1.18 in | ft | ft | ft | ft | not possible | not possible | possible |
| Web PDF | R07 Zipper Tube | 0.41 in | 0.59 in | Tube | Yes | Zipper Lids | 1.6 ft | 1.92 ft | 228 ft | 0.78 in | ft | 32 ft | ft | ft | possible | possible | possible |
| Web PDF | R09 Zipper Tube | 0.59 in | 0.76 in | Tube | Yes | Zipper Lids | 2.43 ft | 3.25 ft | 228 ft | 0.78 in | ft | ft | ft | ft | possible | possible | possible |