Tech Talk: Triflex® R Multi-Axis Energy Chains
Triflex R is used the guide and protect cables and hoses on 6-axis robots.
Wayne Murphy
Triflex R
Product Manager
wmurphy@igus.com Read about Wayne

Triflex six-axis movieWelcome to Tech Talk: Triflex R Multi-axis Energy Chains: a forum designed to educate robotic engineers, installers and maintenance engineers about the importance of protecting cables and hoses on automated robots.


Installment 1: Why Guide and Protect Cables on Multi-Axis Robots?
Basic Robot Movements Important Reasons to Guide Cables Triflex R is ... Sample Applications Useful links Contact


Basic Robot Movements

Before learning the importance of protecting cables and hoses on six-axis robots, it is vital to understand the machine's movements.

The movies below clearly demonstrate the movements and actions that place at each axis of a six-axis robot.



Four important reasons to guide and protect cables on automated robots

There are many reasons to guide and protect cables and hoses in moving applications.

My top three reasons are to:

  1. prevent cables from tangling, catching or corkscrewing;
  2. decrease cable failure; and
  3. make the application look aesthetically pleasing.

These pictures speak for themselves as to why cable management is so important:
Cables can tangle, damage and even fail without guidance and protection. Cables can tangle, damage and even fail without guidance and protection. Cables can tangle, damage and even fail without guidance and protection.

These applications use duct tape or tie wraps to guide the cables and hoses. These are only temporary solutions and often lead to cable failure if not constantly maintained. It is easy to see the cables are poorly managed and poorly protected with these fixes:
Temporary cable managment solutions require constant maintenance.Temporary cable managment solutions require constant maintenance.Temporary cable managment solutions require constant maintenance.

And remember: Your cable carrrier sales representative should always address your concerns about cable management issues!


Triflex R Multi-Axis Energy Chain is ...

Triflex R is a modular, energy supply protection system for articulating robots performing multi-axis movement.



Sample Applications

Triflex R Standard
Triflex R on six-axis robots.
Triflex R Interior Support
Triflex R on six-axis robots.
Triflex R Exterior Support
Triflex R on six-axis robots.

What Triflex R Provides

Triflex R provides its users with all of the following:

  • Three options of cable protection: Fully Enclosed, EX Version or Light Duty Version
  • Protects cables and hoses in torsional movements up to 380 degrees in a three foot section for the 6th axis movement
  • Lengthening is possible due to modular design
  • Provides easy access to cables and hoses
  • Available accessories to support Triflex R away from work area
  • Several options to attach Triflex R to robot
  • Fully harnessed assembly available on request
Useful links:
Request catalogs and samples Learn more about Triflex R
Watch movies in the Video Library Read customer stories in the Application Corner
 
Back to Top
Back to Tech Talk Home
 
 
webmaster@igus.com
Copyright© igus inc. All rights reserved.
igus® Inc. T: (800) 521-2747 F: (401) 438-7270 e-Mail: sales@igus.com