Igus Iglide QuickSpec

Plastic plain bearings inquiry

Let igus do the work for you!
Obtain a quote for your application within 24 hours (Mon-Fri).

iglide® self-lubricating, maintenance-free plastic plain bearings deliver longer life at lower cost.
Click here to learn more or call 1-888-803-1895.

Leave it to igus® to specify the right iglide® polymer bearing for your application. Fill in the form below and receive a quote and all relevant technical information no later than the next working day.

Please provide these specifications, with Unit of Measure (*not all field compulsory):
Shaft Diameter (inches, mm)
Load (lbs, kg)
Load on Flange (lbs, kg)
Load on Thrust Bearing (lbs,kg)
Lubrication (Dry, Oil, Water...)
Ambient Temperature Range (F,C)
Shaft Material
Shaft Finish (rms)  
Shaft Hardness (scale)  
Motion (rotary, linear, oscillating)  
RPM, ft/min, cycles/min  
Intermittent or Contininuous Operation  
Desired Life Expectancy  
current bearing type  

Environment (Temperature, Chemicals, Water, Dirt):



Other Information (type of machinery, food contact, other):

Please send quote and technical information to:
Company.....
Name...........
Phone..........
Fax ..........
E-Mail.........
Address.......
City State Zip
You will be returned to the home page of www.igus.com after submitting your request.

igus, inc

E. Providence, RI 1-888-803-1895 Fax 401-438-7270   webmaster@igus.com