| Menu |
Triflex® R Accessories - Mounting Brackets and Swivel Bearings |
|
|
Mounting Brackets |
Special mounting brackets with a snap-lock mechanism enable fast, easy maintenance when installing or replacing Triflex R.
- Adapter bores for standard robot styles
- Strain relief elements available
- Can be attached at each end or anywhere in between
|

|
| Part numbers are for all series (Closed, E-Z and Light) |
|
Mounting brackets with tiewrap plate |
Mounting brackets as intermediate links |
a |
b |
c |
d |
e |
f |
in. (mm) |
in. (mm) |
in. (mm) |
in. (mm) |
in. (mm) |
in. (mm) |
| TRC/TRE-30 |
N/A |
TR30-02 |
* |
* |
* |
* |
* |
* |
| TRC/TRE/TRL-40 |
TR40-01 |
TR40-02 |
0.7 (17.8) |
0.8 (21) |
0.53 (13.5) |
.1.06 (27) |
.3.35 (85) |
.26 (6.5) |
| TRC/TRE/TRL-60 |
TR60-01 |
TR60-02 |
1 (25) |
1.4 (35) |
0.79 (20) |
.1.57 (40) |
4.96 (126) |
0.35 (9) |
| TRC/TRE/TRL-70 |
TR70-01 |
TR70-02 |
1 (25) |
1.4 (35) |
0.79 (20) |
.1.57 (40) |
4.96 (126) |
0.35 (9) |
| TRC/TRE-85 |
TR85-01 |
TR85-02 |
1.6 (40) |
1.4 (35) |
0.79 (20) |
.1.57 (40) |
6.02 (153) |
0.35 (9) |
| TRC/TRE/TRL-100 |
TR100-01 |
TR100-02 |
1.5 (38) |
1.4 (35) |
0.79 (20) |
.1.57 (40) |
6.02 (153) |
0.35 (9) |
*Refer to drawing above graph. Mounting bracket TRC/TRE/TRL-30 only measured in mm.
|
Mounting bracket with strain relief

|
Mounting bracket attached at any point along the carrier.

|
 |
Light Mounting Brackets |
New mounting bracket saves space, costs less and opens easily. It can be used on all styles of Triflex R. It's designed for less demanding applications, where space is limited and cost is a factor. Initially developed for the Triflex R Light style, it also fits the Closed and E-Z styles. Three different versions offer maximum design flexibility for strain relief and attachement anywhere along the carrier. The simple two-piece design eliminates risk of misplacing components.
- Consists of two half shells
- Easy snap-open installation of the E-Chain
- Version without tie wrap plate mounts anywhere
- Version without tie wrap teeth for attachment of E-Chain® at any given point
- No components to lose
- Ideal for simple multi-axis motion
|
 |
 |
Part No.
(Stationary End)
|
Part No.
(Moving End) |
|
|
|
|
|
| TL-40-01-Z0 |
TL-40-01-Z1 |
TRC/TRE/TRL 40 |
.49 (12.5) |
.55 (14) |
.1.41 (36) |
.22 (5.8) |
| TL-60-01-Z0 |
TL-60-01-Z1 |
TRC/TRE/TRL 60 |
.66 (17) |
.28 (20) |
1.88 (48) |
.22 (5.8) |
| TL-70-01-Z0 |
TL-70-01-Z1 |
TRC/TRE/TRL 70 |
.68 (17.5) |
1.06 (27) |
2.51 (64) |
.25 (6.5) |
| TL-100-01-Z0 |
TL-100-01-Z1 |
TRC/TRE/TRL 100 |
.88 (22.5) |
1.18 (30) |
2.51 (64) |
.25 (6.5) |
|
|
Part No. |
|
|
|
|
|
|
For Intermediate Attachment
|
TRC/TRE 40 |
TL-40-01-Z0 |
|
.55 (14) |
1.41 (36) |
.22 (5.8) |
- |
- |
X |
|
TL-40-01-Z1 |
.49 (12.5) |
.55 (14) |
1.41 (36) |
.22 (5.8) |
X |
- |
- |
With Extended Teeth |
TL-40-01-Z2 |
.78 (20) |
.55 (14) |
1.41 (36) |
.22 (5.8) |
- |
X |
- |
TRC/TRE 60 |
TL-60-01-Z0 |
|
.28 (20) |
1.88 (48) |
.22 (5.8) |
- |
- |
X |
|
TL-60-01-Z1 |
.66 (17) |
.28 (20) |
1.88 (48) |
.22 (5.8) |
X |
- |
- |
With Extended Teeth |
TL-60-01-Z2 |
1.06 (27) |
.28 (20) |
1.88 (48) |
.22 (5.8) |
- |
X |
- |
|
TL-70-01-Z0 |
|
1.06 (27) |
2.51 (64) |
.25 (6.5) |
- |
- |
X |
|
TL-70-01-Z1 |
.68 (17.5) |
1.06 (27) |
2.51 (64) |
.25 (6.5) |
X |
- |
- |
With Extended Teeth |
TL-70-01-Z2 |
1.08 (27.5) |
1.06 (27) |
2.51 (64) |
.25 (6.5) |
- |
X |
- |
|
TL-100-01-Z0 |
|
1.18 (30) |
2.51 (64) |
.25 (6.5) |
- |
- |
X |
|
TL-100-01-Z1 |
.88 (22.5) |
1.18 (30) |
2.51 (64) |
.25 (6.5) |
X |
- |
- |
|
TL-100-01-Z2 |
1.67 (42.5) |
1.18 (30) |
2.51 (64) |
.25 (6.5) |
- |
X |
- |
|
 |
Swivel Bearings |
Attach a swivel bearing to the mounting bracket for increase flexibility around angles and curves.
- Available with or without strain relief
- Includes a pivoting, spherical bearing with a maintenance-free igubal ball and socket joint
- Minimizes stress of critical bending cycles
- Ensures gentler motion
|
 |
With strain relief |
Without strain relief |
A
in. (mm) |
B
in. (mm) |
C
in. (mm) |
D
in. (mm) |
E
in. (mm) |
F
in. (mm) |
G
in. (mm) |
| TR-40-03 |
TR-40-04 |
4.13 (105) |
3.50 (89) |
1.85 (47) |
.33 (8.4) |
.19 (4.1) |
2.56 (65) |
2.05 (52) |
| TR-60-03 |
TR-60-04 |
5.98 (152) |
4.65 (118) |
2.56 (65) |
.41 (10.5) |
.24 (5.5) |
3.44 (87.5) |
2.89 (73.5) |
| TR-70-03 |
TR-70-04 |
5.98 (152) |
4.65 (118) |
2.56 (65) |
.41 (10.5) |
.24 (5.5) |
3.44 (87.5) |
2.89 (73.5) |
| TR-85-03 |
TR-85-04 |
7.05 (179) |
4.65 (118) |
2.56 (65) |
.41 (10.5) |
.24 (5.5) |
3.44 (87.5) |
2.89 (88) |
| TR-100-03 |
TR-100-04 |
5.98 (152) |
4.65 (118) |
2.56 (65) |
.41 (10.5) |
.24 (5.5) |
3.44 (87.5) |
2.89 (88) |
|
| |