Generally speaking belt-driven systems are ideal for positioning small to medium loads (less than 100N (22lbf) at high speeds (up to 5 m/s). igus’ new drylin® ZLW-1660 profile adds even higher radial load capabilities up to 2000N (450lb/f) for applications requiring a more robust system.
2Speeds up to 5 m/s (16.4 FPS).
3Stroke lengths 1mm – 3000mm. Longer strokes may be possible, please contact igus®.
4Minimum linear positioning +/- 0.2mm.
5Belt-Drive systems are often ideal for applications with high duty cycles, especially when compared to a lead screw system as there is no concern about frictional heat buildup in the nut.
6For low-weight vertical actuator applications they may also be better than lead screws, which are sometimes prone to noise and resonance issues, especially at lengths longer than a few hundred millimeters of stroke.
7For applications in sensitive environments such as laboratory or food processing equipment, where noise and oil may be problematic.
Monday to Friday from 8 am - 8 pm
24h