Self-lubricating
Noise-free operation
Tolerance compensation possible
KTL-suitable
Low demands on rivet/shaft
Cold extruded parts possible
Corrosion-free
High alternate bending strength
Dirt-repellant
Low-priced
Low friction coefficient
Tolerance compensation
High stiffening
No smooth glide partner required
Noise-free operation
High static load capacity
Tolerance compensation possible
KTL-suitable
Simple gliding partner possible
High compressive strength
Best wear-resistance
KTL-suitable
Resistant to corrosion
Low-priced
Noise-free operation
Tolerance compensation possible
Simple gliding partner
High compressive strength
Dampening
Dirt-repellant
Low-priced
Vibration dampening
Resistant to transmission oil
Long-term service temperature up to 200°C
Low-priced
Long-term service temperature up to 250°C
Media-resistance to fuels, transmission oil, brake fluid, etc.
Plastic extrusion coat possible
Good dampening properties