Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)
Guidefast® Banner

Guidefast® Crane Cable Carrier

Reduce your installation time by up to 80% compared to conventional systems

For applications such as indoor cranes, the guidefast® guide trough system offers all of the traditional benefits of energy chain® systems versus festoons, with the added advantage of fast and easy installation. The guide trough installation bracket is mounted to the side of the crane girder with a single bolt - fabrication and welding of special brackets is eliminated. Installation times are kept very short, as the guide trough only needs to be mounted in the previously installed brackets and then fixed with clamping blocks. Installation of a complete system can be done by a single person in only a few hours.

Benefits

  • Fast and simple fastening with clamping installation brackets
  • Single-part steel trough with 6.56 feet standard length
  • Glide bar for cost effective center mount configuration
  • Guide trough segments are connected with clips, avoiding misalignment
  • Installation brackets with integrated strain relief for routing of additional cables

Guidefast® components overview

Guidefast® components

Guide trough

  • Standard length: 6.56 feet
  • Standard material: Galvanized steel
  • Pre-drilled holes for the e-chain® mounting brackets and pre-cut windows in the bottom of the trough for cable entry/exit
  • Glide bar version available for center mounted installation
  • Different part number according to size - please see details in the table below

Cage:

 

Inner width Bi [mm]:

 

A [mm]:

 

B [mm]:

 

Guidefast® Guide Trough Selection Table

for E2/000 Series:

Part numberFor e-chains®: Glide barBi [mm]A [mm]B [mm]
Ready to ship within 2 working days GF91-30-025-2000 1500-025-RRR-0 without glide bar 42.5 61 81 126.03 USD Add to shopping cart
Ready to ship within 2 working days GF91-30-050-2000 1500-050-RRR-0 without glide bar 67.5 61 106 128.05 USD Add to shopping cart
Ready to ship within 2 working days GF92-30-03-2000 NEW without glide bar 58 75 97 142.92 USD Add to shopping cart
Ready to ship within 2 working days GF92-30-05-2000 2500-05-RRR-0 without glide bar 77 75 115.5 144.22 USD Add to shopping cart
Ready to ship within 2 working days GF92-30-07-2000 2500-07-RRR-0 without glide bar 97 75 135.5 145.22 USD Add to shopping cart
Ready to ship within 12 working days GF92-30-09-2000 NEW 109 75 148 145.81 USD Add to shopping cart
Ready to ship within 2 working days GF92-30-10-2000 2500-10-RRR-0 without glide bar 123 75 161.5 146.26 USD Add to shopping cart
Ready to ship within 2 working days GF95-30-05-2000 2700-05-RRR-0 without glide bar 70 105 108.5 146.26 USD Add to shopping cart
Ready to ship within 12 working days GF95-30-07-2000 2700-07-RRR-0 without glide bar 95 105 133.5 154.34 USD Add to shopping cart
Ready to ship within 12 working days GF95-30-10-2000 2700-10-RRR-0 without glide bar 120 105 158.5 154.86 USD Add to shopping cart
Ready to ship within 12 working days GF91-31-025-2000 1500-025-RRR-0 with glide bar 42.5 61 81 245.37 USD Add to shopping cart
Ready to ship within 12 working days GF91-31-050-2000 1500-050-RRR-0 with glide bar 67.5 61 106 247.39 USD Add to shopping cart
Ready to ship within 12 working days GF92-31-03-2000 NEW 58 75 97 262.27 USD Add to shopping cart
Ready to ship within 12 working days GF92-31-05-2000 2500-05-RRR-0 with glide bar 77 75 115.5 263.56 USD Add to shopping cart
Ready to ship within 12 working days GF92-31-07-2000 2500-07-RRR-0 with glide bar 97 75 135.5 264.57 USD Add to shopping cart
Ready to ship within 12 working days GF92-31-09-2000 NEW 109 75 148 265.17 USD Add to shopping cart
Ready to ship within 12 working days GF92-31-10-2000 2500-10-RRR-0 with glide bar 123 75 161.5 265.60 USD Add to shopping cart
Ready to ship within 12 working days GF95-31-05-2000 2700-05-RRR-0 with glide bar 70 105 108.5 265.60 USD Add to shopping cart
Ready to ship within 12 working days GF95-31-07-2000 2700-07-RRR-0 with glide bar 95 105 133.5 273.69 USD Add to shopping cart
Ready to ship within 12 working days GF95-31-10-2000 2700-10-RRR-0 with glide bar 120 105 158.5 274.20 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

Guidefast® brackets

Guidefast® brackets

Bracket (short version)

  • Includes clamping block and screw
  • Short tie wrap plate for installation of additional static cables
  • Standard support interval: 1 bracket every 3.28 ft (1 m)

Cage:

 


Bracket (long version)

  • Includes clamping block and screw
  • Long tie wrap plate for installation of additional static cables
  • Standard support interval: 1 bracket every 3.28 ft (1 m)


Clip Connectors

  • Used to connect the outboard edge of two trough pieces
  • Installed with a rubber mallet


Let us install your guidefast® system for you!

Have an igus® expert come on site and install your guidefast® system.

Proper installation is essential for the life of your cable carrier, and igus® has a team of dedicated engineers ready to assist you every step of the way. From site inspection, to installation, to complete modernization, our team will ensure the longest possible service life for your cable carrier system. 

Contact us at (800) 521-2747 to discuss your project today!
Learn more


Ready to ship in 24 hours
Ready to ship within 2 working days
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302