Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Circular motions with multi-rotation module system (MRM) – Configure and generate rotary motions with MRM in 3D-CAD

… circular motions … 1.000° 3D-CAD

… circular motions … 1.000° 3D-CAD
With the Multi Rotation Module (MRM) system you can acheive large angles of rotation of 900° and more. Thanks to add-on modules the angles of rotation can be extended virtually indefinitely. One module for rotations up to 540°, two modules for 900°, larger angles of rotation with more positions possible. The rotation and add-on modules are ideally suited for rotary motions with high fill weights and limited space. Now generate 3D-CAD files of the MRM module.
 

Several individual systems are stacked and integrated into a total system

The maximum rotation of the individual layers can be simply added, therefore permitting circular motions up to 900 degrees and more

New: RBR rotation angle > 360° in 3D-CAD possible

New: MRM rotation angle > 1,000° in 3D-CAD possible

Multi-rotation module system
Multi-rotation module system

More information



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302