Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® Q290: Long life even on soft shafts and high loads

… good to shafts … … in case of heavy duty

highload material
iglide® Q290 shows outstanding service life in agricultural and similar heavy duty applications, especially on frequently encountered "soft" shafts (e.g. galvanized).
 

Self-lubricating and maintenance free

Long life even on "soft" shafts

Resistant to edge loads

Continuous use up to +284 °F

Good price/performance ratio


 
Typical applications:Agricultural engineering, utility and construction vehicles
Result of panning tests on galvanized shafts Result of panning tests on galvanized shafts
Input Critical Dimensions
Dimensions according to ISO 3547-1 and special dimensions
 
Chamfer in relation to the d1
d1 [mm] f [mm]
Ø 1–6 0,3
Ø 6–12 0,5
Ø 12–30 0,8
Ø > 30 1,2

Material table

General features
Color black
moisture absorption at 73 °F and 50 %r. h. 3,0 weight-%
Electrical properties
Specific forward resistance > 1011 Ωcm
surface resistance > 1011 Ω
Thermal properties
Max. long term application temperature +284 °F
Max. short term application temperature +356 °F
Max. short term ambient temperature +392 °F
Minimum application temperature -40 °F
Part Number d1 d1 tolerance d2 b1    
Ready to ship within 12 working days Q290SM-2023-20 0.79 0.002 0.91 0.79 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-2528-30 0.98 0.002 1.1 1.18 Upon request Add to shopping cart
Ready to ship in 24 hours Q290SM-3034-30 1.18 0.002 1.34 1.18 4.94 USD Add to shopping cart
Ready to ship within 12 working days Q290SM-3034-40 1.18 0.002 1.34 1.57 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-3539-30 1.38 0.002 1.54 1.18 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-3539-40 1.38 0.002 1.54 1.57 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-3539-50 1.38 0.002 1.54 1.97 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-4044-40 1.57 0.002 1.73 1.57 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-5055-50 1.97 0.002 2.17 1.97 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-6065-60 2.36 0.002 2.56 2.36 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-6570-60 2.56 0.002 2.76 2.36 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-7075-60 2.76 0.002 2.95 2.36 Upon request Add to shopping cart
Ready to ship within 12 working days Q290SM-8085-100 3.15 0.002 3.35 3.94 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.

Delivery time

Delivery

from May

Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302