Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Pillow block with dampening bush

… vibration dampening

Dampening bushes

Pillow block with dampening bush

Vibration dampening, maintenance free and a compact size allow usage in a multitude of application areas. The dampening bush can be run in nearly any housing with a cylindridcal hole. Several hardness’ possible: Shore A30 - Shore A95

Vibration dampening

Compensation of misalignment errors

Self-lubricating and maintenance free

Compact size

Noise reduction


 
Typical applications:Machine building (iron sheet constructions), shaft bearing in handling systems, laboratory equipment (agitator), aplliances (tumble dryer, blender), constructional systems on trucks
 
* This product is a pre-production (pilot product). Please contact us, if you have any suggestions
Dampening bush
For shafts Ø5 - 80 mm
1

Housing: igumid G

2

Spherical ball: iglide® J

3

Dampening material: Polyurethane

Dampening bush
d1 d2 d3 h h1 h2 a m C1 B R1 max. pivoting angle
10 5,5 - 22 1 - 36 26 10 9 5 22°
Delivery time

Delivery

upon request

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302