Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

igus® tools, accessories- According to Intercontec standard

Crimp pliers for SERIES A and B

Manual crimp pliers

for Ø 1 mm contacts till 1 mm2 core cross section complete with positioning insert  MAT01710294

Positioning

insert for Ø 0.6 mm contacts  MAT0179467

Crimp pliers for SERIES M17

Manual crimp pliers

for Ø 0.6 mm contacts till core cross section 0.5 mm2 Complete with positioning insert  MAT0178919

Alternative crimp pliers for A or C

Manual crimp pliers

for Ø 0,14mm2 up to 6,0mm2 contacts delivered with locator
 MAT01713970

Crimp pliers for SERIES A, B, C, D and M17

Manual crimp pliers

for Ø 1 mm contacts and Ø 2 mm contacts core cross section 4mm2 inclusive positioning carrier
 MAT0175736

Positioning

for Ø 1 mm contacts
 MAT0178195

Positioning

for Ø 2 mm contacts
 MAT0178196

Positioning

for Ø 1 mm and Ø 2 mm contacts
 MAT0177855

Positioning

for Ø 2 mm contacts
 MAT01714573

Positioning

for Ø 1,5 mm contacts
 MAT01714574

Positioning

for Ø 0,5 up to 2,5 mm contacts
 MAT0178920

Positioning

for Ø 1,6 mm contacts
 MAT0177853

Positioning

for Ø 1,6 mm contacts
 MAT01714575

Crimp pliers for SERIES C

Manual crimp pliers

for Ø 3,6 mm contacts core cross section 16 mm2 inclusive positioning carrier
 MAT0179194

Positioning

for Ø 3,6 mm contacts
 MAT0179195

Crimp pliers for SERIES C

pneumatic crimp pliers

for Ø 3,6 mm and Ø 2,0 mm contactscore cross section 1,5 up to16 mm2
 On request

Crimping insert for pneumatic crimp pliers

Contact crimp area  
Pin Ø 2,0 mm
Bush Ø 3,6 mm
1,5/2,5 mm²
1,5/2,5 mm²
 On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
4,0/6,0 mm²  On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
10,0 mm²  On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
16,0 mm²  On request

Locator for pneumatic crimp pliers

Contact crimp area  
Pin Ø 2,0 mm
Bush Ø 2,0 mm
1,5/2,5 mm²
1,5/2,5 mm²
 On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
1,5-10,0 mm²  On request
Pin Ø 3,6 mm
Bush Ø 3,6 mm
1,5-16,0 mm²  On request

Crimp pliers for SERIES S and D

Battery-powered Crimppliers,B131-C

 MAT0177854
Crimping insert for 10 mm², 16 mm²  MAT01713679
Crimping insert up to 25 mm²  MAT01713678
Crimping insert up to 35 mm²  MAT01713677
Crimping insert up to 50 mm²  MAT01713676

Crimping tool for Yamaichi Y-CONKIT

Crimping tool for

Y-ConTool-11
 MAT0176447

Cable dismantle tool

 MAT01719767

Assembling aid

Y-ConTool-30
 MAT01717349


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302