Chainflex® Online Shop with prices - Product selection

Product Finder  
Product Selector

The Product Selector and Service Life Calculator offer you a quick way to find the right chainflex® continuous flex cable for your application.

Lifetime Calculator  
Lifetime
calculation

Enter your application parameters to find out how long a chainflex® continuous flex cable will last in your application.

Guarantee program for cables  
chainflex® guarantee

On chainflex® cables for 36 months!

Find according to cable type quickly

Control cables  

Control cables

Bending radii up to 4xd

Shielded / Unshielded

Jacket materials: PVC, PUR or TPE

Data cables  

Data cables

Bending radii up to 6,8xd

Jacket materials: PVC, PUR or TPE

Coaxial cable  

Coaxial cables

Bending radii up to 10xd

Jacket materials: TPE

Bus cable  

Bus cables

Bending radii up to 10xd

Jacket materials: TPE

Fibre Cables (FOC)  

Fiber optic cables (FOC)

Bending radii up to 5xd

Jacket materials: PUR or TPE

measuring-system cables  

Measuring system cables

Bending radii up to 10xd

Jacket materials: PVC, PUR or TPE

Servo cables  

Servo cables

Bending radii up to 7,5xd

Entire shield with optimum braid angle

Jacket materials: PVC or PUR

Motor cables  

Motor cables

Bending radii up to 5xd

Entire shield with optimum braid angle

Jacket materials: PVC or TPE

Robot Cables  

Robotic cables

Bending radii up to 10xd

Entire shield, extremely torsion-resistant and tin-plated copper shield wrap

Special cables  

Special cables

for special moving applications

for high load requirements

for hanging applications

highly flexible cables for energy chains  

Pneumatic hoses

highly flexible cables for energy chains

Bending radius 10xd

Polyurethane, oil-resistant

High abrasion resistance

Network / Ethernet / FOC / Field bus cables  

Network / Ethernet / FOC / Field bus cables

Assembled special cables

Oil-resistant and resilient

Smallest bending radius up to 12,5xd

Camera video/vision/bus technology  

Camera video/vision/bus technology

Assembled special cables

Oil-resistant and resilient

Smallest bending radius up to 12,5xd

Assembled drive cables  

Assembled drive cables

Assembled according to various standards

The widest variety of cable types

Smallest bending radius up to 7,5xd

Sensor/actuator cables  

Sensor/actuator cables

CF.INI cables

Sensor/actuator cable with 4-5xd for e-chain® systems

Oil-resistant

Various cable end options

Plug-type connector  

Connectors

Range of connectors

Signal plug-in connector

Output plug-in connector

chainflex are the special cables for e-chain® – tested, tested and tested.

Smallest bending radii

up to 30 million cycles tested in e-chains®

Various jacket materials

Various approvals and conformities: UL, CE, CSA, Desina

The purpose of every chainflex cable

Sensitive applications with high number of cycles, high speeds and accelerations as well as demanding environmental conditions, required especially in the energy supply of tested and long-lasting functionally safe systems. EMV safety requirements and the compliance with norms and guidelines such as UL, CSA, VDE, INTERBUS and PROFIBUS are an essential requirement today. Ultimately your automation should work nonstop anywhere in the world from an economical point of view. That's the igus® mission.

It is no contradiction to say that good cables cost less.

Quick availability throughout the world is a significant purchase criterion. Advantages of our cables: successful tests, presence in more than 40 countries around the world and deliverability ex warehouse. This saves time, money, storage capacity and applies to each one of our 1.040 cable types which you can order without any minimum quantity purchases or surcharges. Which further advantages can be included is something that depends on your specific conditions of use.

igus® tested and proved

As manufacturer of e-chains® and special e-chain® cables, igus® makes use of the opportunity to test e-chains® and cables in actual practice. In our own pilot plant in Cologne, numerous parallel tests are conducted under the most severe conditions. At present there are over 35 setups, and the test results are pooled in the database. This extensive and current datapool supplies precise and reliable data about the actual service life and at the same time forms the foundation of the new product development in the company. The test data for e-chains® and cables, and also for ready-assembled systems, are so extensive that igus® has secured a functional guarantee for its variety of e-chain systems® based on the application.

… No minimum order quantity, 1.040 types from stock, no cutting costs*...

(* up to 10 cuts of the same type)

igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog

About Chainflex®Product OverviewProduct SelectorLifetime calculationPinout ConfiguratorPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration