Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Easy assembly and disassembly of the ball pins by defined forces

Ball joints now removeable

Save time

An updated design provides defined assembly and disassembly forces for the Ø10/M6 ball pin.
 

Cost-efficient connection

Light-weight

Totally corrosion-resistant

Easy assembly (75 N) and disassembly

High holding forces in the assembled condition (260 N)


 
Application areas:Automobile industry, pneumatic cylinders, gas compression springs, mechanical and plant engineering
socket joints

Order no. d1 d2 d4 l1 l2 l5 l6 h1 h3 S1 S2 a b e max. pivoting angle    
  +0,1
-0,1
  +0,5
-0,5
+0,2
-0,2
+0,3
-0,3
  Min. +0,5
-0,5
+0,5
-0,5
    +0,3
-0,3
+0,5
-0,5
Min. rec. max.    
Ready to ship in 24 hours WGRM-08-DE Upon request Add to shopping cart
Delivery time on request WGRM-10-DE Upon request Add to shopping cart
Ready to ship in 2 working days WGRM-05-DE 0.31 M5 0.5 0.35 0.4 0.51 0.32 0.43 0 9 7 0.98 1.24 0.43 18° 25° 8.75 USD Add to shopping cart
Ready to ship in 24 hours WGRM-06-DE 0.39 M6 0.43 0.49 0.59 0.35 0.51 1.26 9 8 1.18 1.5 0.53 18° 25° 6.21 USD Add to shopping cart
Ready to ship in 24 hours WGRM-06-DE-MS 0.39 0.43 0.49 0.59 0.35 0.51 1.26 9 8 1.18 1.5 0.53 18° 25° 5.39 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours
Ready to ship in 2 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH