Standards | More
all-rounder | The endurance runner | High temperatures | ||||||||||||||||
iglide® | G300 | J | M250 | L280 | T500 | K | P | GLW | J260 | J3 | J350 | L250 | R | D | J200 | V400 | X6 | Z | UW500 |
• | • | • | • | • | • | • | • | • | • | • | • | • | • | • | • | ||||
• | • | • | • | • | • | ||||||||||||||
• | • | • | • | • | • | ||||||||||||||
• | • | • | • | • | • | • | • | • | • | • | • | • | |||||||
• | • | • | • | • | • | ||||||||||||||
• | • | • | • | • | |||||||||||||||
• | • | • | • | • | • | • | • | • | • | • | • | • | |||||||
• | |||||||||||||||||||
• | • | • | • | • | • | • | • | • | • | • | |||||||||
• | • | ||||||||||||||||||
• | • | • | • | • | • | • | • | • | • |
High
media resistance | contact with food | Special
applications |
||||||||||||||
iglide® | H | H1 | H370 | H2 | A180 | A200 | A350 | A500 | A290 | T220 | F | H4 | Q | UW | B | C |
• | • | • | • | • | ||||||||||||
• | • | • | • | • | • | |||||||||||
• | • | • | • | • | • | • | ||||||||||
• | • | • | • | • | • | |||||||||||
• | • | |||||||||||||||
• | • | • | • | • | • | |||||||||||
• | • | • | • | • | • | • | • | • | ||||||||
• | • | • | • | • | ||||||||||||
• | • | |||||||||||||||
• | • | • | • | • | • | • | • | • | ||||||||
• | • | • | • | • | • | • | • | |||||||||
• | • | • | • | • |
Standards | More
all-rounder |
|||||||
---|---|---|---|---|---|---|---|---|
iglide® | G300 | J | M250 | L280 | T500 | K | P | GLW |
General
features | ||||||||
Density (g/cm3) | 1,46 | 1,49 | 1,14 | 1,24 | 1,44 | 1,52 | 1,58 | 1,36 |
Color | Matt-grey | yellow | Anthracite | yellow | black | yellow-beige | black | black |
Max.
moisture absorption at 73 °F and 50 %r.h. (Gew.-%) | 0,7 | 0,3 | 1,4 | 1,3 | 0,1 | 0,1 | 0,2 | 1,3 |
max.
water absorption (Wt.-%) | 4,0 | 1,3 | 7,6 | 6,5 | 0,5 | 0,6 | 0,4 | 5,5 |
Coefficient of surface friction, dynamic
against steel (μ) | 0,08-0,15 | 0,06-0,18 | 0,18-0,40 | 0,08-0,23 | 0,09-0,27 | 0,06-0,2 | 0,06-0,21 | 0,1-0,24 |
pv-value max. (dry)
against steel shaft, +68° F, Bearing wall thickness 1 mm psi · ft/min | 12,000 | 9,700 | 3,400 | 6,000 | 37,700 | 8,600 | 11,000 | 8,600 |
Mechanical properties | ||||||||
Modulus of elasticity (psi) | 1,131,000 | 348,100 | 391,600 | 507,600 | 1,174,800 | 507,600 | 768,700 | 1,116,500 |
Tensile strength at
+68 °F (psi) | 30,460 | 10,590 | 16,240 | 18,130 | 24,600 | 11,600 | 17,400 | 34,075 |
Compressive strength
(psi) | 11,310 | 8,702 | 7,542 | 8,847 | 14,500 | 8,702 | 9,572 | 10,730 |
Max. permissible static
surface pressure (+68 °F) [psi] | 11,600 | 5,076 | 2,901 | 8,702 | 21,760 | 8,702 | 7,252 | 11,600 |
Shore D hardness | 81 | 74 | 79 | 77 | 85 | 72 | 75 | 78 |
Physical and
thermal properties | ||||||||
Max. long term
application temperature (°F) | +266 | +194 | +176 | +194 | +482 | +338 | +266 | +212 |
Max. short term
application temperature (°F) | +428 | +248 | +338 | +356 | +599 | +464 | +392 | +320 |
minimum
application temperature (°F) | -40 | -58 | -40 | -40 | -148 | -40 | -40 | -40 |
thermal conductivity [W/m · K] | 0,24 | 0,25 | 0,24 | 0,24 | 0,60 | 0,25 | 0,25 | 0,24 |
Coefficient of thermal expansion
(+73° F) [K–1 · 10–5] | 9 | 10 | 10 | 9 | 5 | 3 | 4 | 17 |
Electrical properties | ||||||||
specific
volume resistance (Ωcm) | >1013 | >1013 | >1013 | >1013 | <105 | >1012 | >1013 | >1011 |
Surface resistance (Ω) | >1011 | >1012 | >1011 | >1012 | <103 | >1012 | >1012 | >1011 |
The endurance runner | High
temperatures |
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
iglide® | J260 | J3 | J350 | L250 | R | D | J200 | V400 | X6 | Z | UW500 |
General
features | |||||||||||
Density (g/cm3) | 1,35 | 1,42 | 1,44 | 1,5 | 1,39 | 1,4 | 1,72 | 1,51 | 1,53 | 1,4 | 1,49 |
Color | yellow | yellow | yellow | beige | dark red | green | dark gray | white | dark blue | brown | black |
Max.
moisture absorption at 73 °F and 50 %r.h. (Wt.-%) | 0,2 | 0,3 | 0,3 | 0,7 | 0,2 | 0,3 | 0,2 | 0,1 | 0,1 | 0,3 | 0,1 |
Max.
water absorption (Wt.-%) | 0,4 | 1,3 | 1,6 | 3,9 | 1,1 | 1,1 | 0,7 | 0,2 | 0,5 | 1,1 | 0,5 |
Coefficient of surface friction, dynamic,
against steel (μ) | 0,06-
0,2 | 0,06-
0,2 | 0,08-
0,2 | 0,08-0
,19 | 0,09-
0,25 | 0,08-
0,26 | 0,11-
0,17 | 0,15-
0,20 | 0,09-
0,25 | 0,06-
0,14 | 0,20-
0,36 |
pv-values, max. (dry)
against steel shaft, +68 °F, bearing wall thickness 1 mm psi · ft/min | 10,000 | 14,000 | 13,000 | 11,500 | 8,700 | 8,700 | 8,600 | 14,000 | 38,350 | 24,000 | 10,000 |
Mechanical properties | |||||||||||
Modulus of elasticity (psi) | 319,100 | 391,600 | 290,100 | 282,800 | 282,800 | 290,100 | 406,100 | 652,700 | 2,320,600 | 348,100 | 2,321,000 |
Tensile strength at
+68 °F (psi) | 8,702 | 10,150 | 7,977 | 9,718 | 10,150 | 10,440 | 8,412 | 13,780 | 42,060 | 13,775 | 37,710 |
Compressive strength (axial)
(psi) | 7,252 | 8,702 | 8,702 | 6,817 | 9,863 | 10,150 | 6,237 | 6,817 | 27,560 | 9,427 | 20,310 |
max. recommended
surface pressure (+68 °F) [psi] | 5,802 | 6,527 | 8,702 | 6,527 | 3,336 | 3,336 | 3,336 | 6,527 | 21,760 | 21,760 | 20,310 |
Shore D hardness | 77 | 73 | 80 | 68 | 77 | 78 | 70 | 74 | 89 | 81 | 86 |
Physical and
thermal properties | |||||||||||
Max. long term
application temperature (°F) | +248 | +194 | +356 | +194 | +194 | +194 | +194 | +392 | +482 | +482 | +482 |
Max. short term
application temperature (°F) | +284 | +248 | +428 | +356 | +230 | +230 | +248 | +464 | +599 | +590 | +572 |
Min.
application temperature (°F) | -148 | -58 | -148 | -40 | -58 | -58 | -58 | -58 | -148 | -148 | -148 |
Thermal conductivity [W/m · K] | 0,24 | 0,25 | 0,24 | 0,24 | 0,25 | 0,25 | 0,24 | 0,24 | 0,55 | 0,62 | 0,6 |
Coefficient of thermal expansion
(+73 °F) [K–1 · 10–5] | 13 | 13 | 7 | 10 | 11 | 11 | 8 | 3 | 1,1 | 4 | 4 |
Electrical properties | |||||||||||
specific
volume resistance (Ωcm) | >1012 | >1012 | >1013 | >1010 | >1012 | >1014 | >108 | >1012 | <105 | >1011 | <109 |
surface resistance (Ω) | >1010 | >1012 | >1010 | >1011 | >1012 | >1014 | >108 | >1012 | <103 | >1011 | <109 |
High
media resistance |
contact with food | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
iglide® | H | H1 | H370 | H2 | A180 | A200 | A350 | A500 | A290 | T220 |
General
features | ||||||||||
Density (g/cm3) | 1,71 | 1,53 | 1,66 | 1,72 | 1,46 | 1,14 | 1,42 | 1,28 | 1,41 | 1,28 |
Color | Gray | creme
| Gray | Brown | white | white | blue | Brown | white | white |
Max.
moisture absorption at 73 °F and 50 %r.h. (Wt.-%) | 0,1 | 0,1 | 0,1 | 0,1 | 0,2 | 1,5 | 0,6 | 0,3 | 1,7 | 0,3 |
Max.
water absorption (Wt.-%) | 0,3 | 0,3 | 0,1 | 0,2 | 1,3 | 7,6 | 1,9 | 0,5 | 7,3 | 0,5 |
Coefficient of surface friction, dynamic,
against steel (μ) | 0,07-
0,2 | 0,06-
0,2 | 0,07-
0,17 | 0,07-0
,30 | 0,05-
0,23 | 0,10-
0,40 | 0,09-
0,2 | 0,26-
0,41 | 0,13-
0,40 | 0,20-
0,32 |
PV values (dry)
against steel shaft, +68 °F, bearing wall thickness 1 mm psi · ft/min | 39,000 | 22,800 | 21,000 | 16,500 | 8,750 | 2,900 | 11,500 | 8,000 | 6,600 | 8,000 |
Mechanical properties | ||||||||||
Modulus of elasticity (psi) | 1,813,000 | 406,100 | 1,610,000 | 1,494,000 | 333,600 | 362,600 | 290,100 | 522,100 | 1,276,000 | 261,100 |
Tensile strength at
+68 °F (psi) | 25,380 | 7,977 | 19,580 | 30,460 | 12,760 | 16,820 | 15,950 | 20,310 | 36,260 | 9,427 |
Compressive strength (axial)
(psi) | 11,750 | 11,310 | 11,460 | 15,810 | 11,310 | 7,832 | 11,310 | 17,110 | 13,200 | 7,977 |
max. recommended
surface pressure (+68 °F) [psi] | 13,050 | 11,600 | 10,880 | 15,950 | 4,060 | 2,611 | 8,702 | 17,400 | 10,150 | 5,802 |
Shore D hardness | 87 | 77 | 82 | 88 | 76 | 81 | 76 | 83 | 88 | 76 |
Physical and
thermal properties | ||||||||||
Max. long term
application temperature (°F) | +392 | +392 | +392 | +392 | +194 | +176 | +356 | +482 | +284 | +212 |
Max. short term
application temperature (°F) | +464 | +464 | +464 | +464 | +230 | +338 | +410 | +572 | +356 | +320 |
Minimum
service temperature:(°F) | -40 | -40 | -40 | -40 | -58 | -40 | -212 | -212 | -40 | -40 |
Heat conductivity [W/m · K] | 0,6 | 0,24 | 0,5 | 0,24 | 0,25 | 0,24 | 0,24 | 0,24 | 0,24 | 0,24 |
Coefficient of thermal expansion
(+73 °F) [K–1 · 10–5] | 4 | 6 | 5 | 4 | 11 | 10 | 8 | 9 | 7 | 11 |
Electrical properties | ||||||||||
Specific
forward resistance (Ωcm) | <105 | >1012 | <105 | >1015 | >1012 | >1013 | >1011 | >1014 | >1011 | >1010 |
Surface resistance (Ω) | <102 | >1011 | <105 | >1014 | >1011 | >1012 | >1011 | >1013 | >1011 | >1010 |
Special
applications |
||||||
---|---|---|---|---|---|---|
iglide® | F | H4 | Q | UW | B | C |
General
features | ||||||
Density (g/cm3) | 1,25 | 1,79 | 1,4 | 1,52 | 1,15 | 1,1 |
Color | black | Brown | black | black | Gray | Whitish |
Max.
moisture absorption at 73 °F and 50 %r.h. (Gew.-%) | 1,8 | 0,1 | 0,9 | 0,2 | 1,0 | 1,0 |
max.
water absorption (Wt.-%) | 8,4 | 0,2 | 4,9 | 0,8 | 6,3 | 6,9 |
Coefficient of surface friction, dynamic
against steel (μ) | 0,1-
0,39 | 0,08-
0,25 | 0,05-
0,15 | 0,15-0
,35 | 0,18-
0,28 | 0,17-
0,25 |
pv-value max. (dry)
against steel shaft, +68 °F, Bearing wall thickness 1 mm psi · ft/min | 9,700 | 9,400 | 16,000 | 8,600 | 4,200 | 2,800 |
Mechanical properties | ||||||
Modulus of elasticity | 1,682,400 | 1,087,700 | 652,700 | 1,392,362 | 261,100 | 275,600 |
Tensile strength at
+68 °F (psi) | 37,700 | 17,400 | 17,400 | 13,000 | 7,977 | 8,702 |
Compressive strength (axial)
(psi) | 14,200 | 7,250 | 12,910 | 10,150 | 2,901 | 4,351 |
Max. recommended
surface pressure (+68 °F) [psi] | 15,200 | 9,400 | 14,500 | 5,800 | 5,802 | 5,802 |
Shore D hardness | 84 | 80 | 83 | 78 | 69 | 72 |
Physical and
thermal properties | ||||||
Upper long-term
application temperature (°F) | +284 | +392 | +275 | +194 | +212 | +194 |
Upper short-term
application temperature (°F) | +356 | +464 | +311 | +230 | +266 | +266 |
Lower
application temperature (°F) | -40 | -40 | -40 | -58 | -40 | -40 |
thermal conductivity [W/m · K] | 0,65 | 0,24 | 0,23 | 0,6 | 0,24 | 0,24 |
Coefficient of thermal expansion
(+73 °F) [K–1 · 10–5] | 12 | 5 | 5 | 6 | 12 | 15 |
Electrical properties | ||||||
Specific
forward resistance (Ωcm) | <103 | >1013 | >1015 | <105 | >1010 | >1010 |
Surface resistance (Ω) | <102 | >1012 | >1012 | <105 | >109 | >109 |