Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® SLW cross slide

DryLin SLW DryLin® SLW-XY-1040

Special properties:

Low cost cross slide solution for manual adjustments

Self-lubricating and corrosion resistant

Maximum stroke length in XY tables 300 mm (installation sizes 1040/1080)

Maximum stroke length in XY tables 150 mm (installation sizes 0630)

Optionally available as pretensioned version SLWE-XY-PL (installation sizes 1040/1080)

Available accessories (hand wheel, cursor ...)

DryLin® SLW-XY-0630 cross slide DryLin® SLW-XY-0630
DryLin® SLW-XY-1080 cross slide DryLin® SLW-XY-1080

Fitting for this articles:


SLW cross slide


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

DryLin® SLW - cross slide - complete system

Step 1

Select the installation size of the cross slide.

technical drawing
Installation size:

Lengths and weights [mm]

Order no. A
-0,3
[mm]
H

[mm]
E1
±0,15
[mm]
E2
±0,15
[mm]
Base-
length lx
[mm]
Base-
length ly
[mm]
f

[mm]
lt

[mm]
tk
±0,1
[mm]
ts

[mm]
tg

kt

[mm]
SLW-XY-0630 54 38 40 45 94 94 1.5 20 9 7 - 6
SLW-XY-0660 85 38 71 76 125 125 1.5 20 11 6.6 - 8
SLW-XY-1040 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
SLW-XY-1040-PL (1) 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
SLW-XY-1080 108 48 94 94 151 151 1.5 22 11 6.8 M8 6.4
SLW-XY-1080-PL (1) 108 48 94 94 151 151 1.5 22 11 6.8 M8 6.4
SLW-XY-1660 104 72.5 84 86 154 154 1.5 25 15 9 - 8.6
SLW-XY-2080 134 82 116 116 190 190 1.5 28 15 8.6 - 8.6
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Preload

Dimensions [mm]

Order no. sg


d

[mm]
T

l1

[mm]
d1
Standard
d1
Alternativ
l2

[mm]
d2
Standard
d2
Alternativ
ha1

[mm]
ha2

[mm]
W
ha2-ha1
[mm]
SLW-XY-0630 M4 5 M8 15 M8 M8 15 M8 9.5 28.5 18,4
SLW-XY-0660 M4 5 Tr08x1.5 15 Tr08x1.5 15 - 9.5 28.5 19
SLW-XY-1040 M6 10 TR10x2 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19
SLW-XY-1040-PL (1) M6 10 TR10x2 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19
SLW-XY-1080 M6 10 TR10x2 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19
SLW-XY-1080-PL (1) M6 10 TR10x2 17 TR10x2 Tr10x2 17 6h9 14.5 33.5 19
SLW-XY-1660 M8 16 M8 20 TR14x4 8h9 20 8h9 8h9 18.5 54 35,5
SLW-XY-2080 M8 20 M8 26 12h9 26 12h9 23 59 36
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

SLW-XY-0630 with square shaft
(1) Preload

You can order the hand wheel of the y-axis to be mounted left or right.
Left: SLW-XY-0630-AWM-L-200-300 for 200 mm stroke lenghts in x-direction and 300 mm in y-direction.
Right: SLW-XY-0630-AWM-L-200-300 for 200 mm stroke lenghts in x-direction and 300 mm in y-direction.

Fitting for this articles:


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302