Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® rollers

New: No braking - roll with iglide®

iglide® rollers

Whether extremely quiet or highly resilient – iglide® rollers are used for different requirements. The highlight is a good iglide® material.
Besides the solid roller RL1 fully made of high-quality iglide® materials, there are numerous options available:

E.g. RL4 with elastomer sheath for very smooth operation.

Industries: Transport and conveying technology, chemical industry, mechanical engineering, slotted guides

Material data of the iglide® elastomeric bandage  
 
Density: 1,25 g/cm³
Flexural E-modulus (DIN 53457): 130
Shore D hardness (DIN 53505): 50
Maximum long-term service temperature: 176 °F
Maximum short-term service temperature: 230 °F
Lower application temperature: - 40 °F
Specific volume resistance:: <10¹² Ωcm
Surface resistance: <10¹¹ Ω
Part-No. Material   d1 d2 b1 b2  
  [mm] [mm] [mm] [mm]  
 
RL1-1056-15-W300 10 56 15 13,5  Inquiry
RL1-1056-15-J 10 56 15 13,5  Inquiry
RL1-1056-15-H4 10 56 15 13,5  Inquiry
RL1-10100-40-W300 10 100 40 30,0  Inquiry
RL4-1056-15-J-2 10 56 15 13,5  Inquiry
RL4-1056-15-W300-2 10 56 15 13,5  Inquiry
Permitted P x V - values for iglide® and competition rollers X= permitted p x v - values for iglide® and competitive roles
Y = load [MPa]

dark red = iglide® L280 solid roller
light red = iglide® L280 solid roller with bandage

dark red = iglide® J solid roller
light blue = iglide® J solid roller with bandange

light yellow = competitive PA. solid roller
dark yellow = competitive roller PA

More information:

iglide® rollers in application


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302