Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Robolink S – low-clearance Robolink plastic direct gear drive (Prototype)

clearance-free ... light ...

New gear geometry in the axial orientation of the motor, combined with the well-known igus® worm gears.

High transmission ratios possible

Low clearance

Light


Typical application areasLow-cost robotics
RL-DA

Robolink S – direct drive gear

motorized …

Direct gear drive, directly driven by igus® stepper motors.

High transmission ratios possible

Low clearance


Typical application areasLow-cost robotics, Robolink joint construction kit
RL-DA
robolink D

Technical data

Part. No.WeightReduction gearingEfficiency
RL-S-17 60 28:1 > 0,2  Enquiries
RL-S-20 270 38:1 >0,2  Enquiries

Dimensions [mm]

Part. No. ØD B ØM ØB1 ØB2 ØG2 ØG3 ØP1 ØP2 øS ØD H H1 F1 F2 ØG4
RL-S-17 41 42 22,2 - - M5x5 3,4 30 43,83 5 41 39,5 5,5 28,5 15 M4x4
RL-S-20 80 Ø41,5 38,2 31 10,5 5 M4x5 31 66,67 6,35 - - - - - -
Delivery times

Delivery times

Upon request


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302