Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Robolink ... for building low-cost robots ...

Robolink components

For robot makers, mechanical engineering companies, etc.

New

robolink

Joint with plastic worm gear

New

robolink

Low-cost joint with plastic worm gear

New

robolink

Plastic wave gear

robolink

Rope drive for rotating joint

robolink

Rope drive for swivel joint


Mechanical robot arms

For mechanical engineers, automation suppliers, etc.

robolink

Rope-driven ...

robolink

... robot arms

robolink

With directly driven plastic gears

New

robolink

Configurator for robot arms


Electromechanical robot arms

For automation suppliers, integrators, mechanical engineers, etc.

robolink

... with rope drive

robolink

... direct drive ...

robolink

... various connecting modules

Individual control

Control by you ...

robolink

Open source...

robolink

... User interface from igus® for operation of the individual control systems


Robolink ... Components ...

Robolink S

Wave gear components

Play-free Robolink plastic wave gear. New gear geometry in the axial direction of the motor, combinable with the well-known igus® worm gears.

New

robolink

Plastic wave gear

New

robolink

Directly driven wave drive joint ... also with motor


Robolink D

New types of worm gear

Robot joints with direct drive with a compact design including plastic worm gear. The articulated joints can be ordered with or without motor. At the moment, we are offering igus® stepper motors as possible drives. Other motors will be available in the future. There is a low-cost variant without PRT and different transmission ratios.
robolink

Directly driven joint with plastic worm gear

New

robolink

... also as a pure gear version

robolink Joint with motor

robolink® W

Bionically inspired rope drives

7 different types of joint that can be combined with and wired up to each other in a variety of different ways, up to a maximum of 6 DOF. Driven by means of ropes and igus® stepper motors.
robolink

Joints with rope drive ... rotating and swivelling ...

robolink

... Base joint

robolink Joint from €329 for 1 piece
Joint with motor from €415,40 for 1 piece

Robolink ... Robot arms ...

NEW: Robolink Q

robolink

Arm for direct drive, for Robolink S and Robolink D

Decoupled motors for better mass relocation also possible

NEW: Robolink R

robolink

Arm for all drives (rope/direct drive)

Light and flexible

NEW: Robolink C

robolink

Arm for direct drive for Robolink D

Individual C-type folded metal sheets

On request: Robolink P

robolink

Individual arms as attractive plastic robot arms for Robolink D


Robolink ... ready-made modules ...

Robolink DC

robolink
Robolink DC
Small version (SV)
Big version (BV)
 Weight [g]
 900  1800
 Range  600  750
 Payload [g]
 1000 3000
 Precision [mm]
 1  1

Robolink WR

robolink
Robolink DC

 Weight [g]
 1900
 Range  800
 Payload [g]
 500
 Precision [mm]
 2-3
robolink Milling with a Robolink DC
robolink Support system with human-machine interface for the production of the laboratory [Manufacturing technology (LaFT), Helmut-Schmidt University, Hamburg]

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302