General features | Unit | iglide® J | iglide® J350 | iglide® R | iglide® A180 |
Density | g/cm³ | 1,49 | 1,44 | 1,39 | 1,46 |
Color | yellow | yellow | red | white | |
Max. humidity absorption at 74°F/50% R. H. | % weight | 0,3 | 0,3 | 0,2 | 0,2 |
Max. water absorption | % weight | 1,3 | 1,6 | 1,1 | 1,2 |
Coefficient of surface friction, dynamic, against steel | µ | 0,06 - 0,18 | 0,10 - 0,20 | 0,09 - 0,25 | 0,05 - 0,23 |
P x v value, max. (dry) | psi xfpm | 9,700 | 13,000 | 8,700 | 8,750 |
Mechanical properties |
|||||
Bending E-module | psi | 348,100 | 290,100 | 282,800 | 333,600 |
Tensile strength at +68 °F | psi | 10,590 | 7,977 | 10,150 | 12,760 |
compressive strength | psi | 8,702 | 8,702 | 9,863 | 11,310 |
Maximum recommended surface pressure (68°F) | psi | 5,076 | 8,702 | 3,336 | 4,061 |
Shore D-hardness | 74 | 80 | 77 | 76 | |
Physical and thermal properties |
|||||
Max. long term application temperature | °F | +194 | +356 | +194 | +194 |
Max. short term application temperature | °F | +248 | +428 | +230 | +230 |
Minimum application temperature | °F | -58 | -148 | -58 | -58 |
thermal / heat conductivity | [W/m x K] | 0,25 | 0,24 | 0,25 | 0,25 |
Coefficient of thermal expansion (at 74°F) | [K-1 x 10-5] | 10 | 7 | 11 | 11 |
Electrical properties |
|||||
Specific forward resistance | Ωcm | > 1013 | > 1013 | > 1012 | > 1012 |
surface resistance | Ω | > 1012 | > 1010 | > 1012 | > 1011 |
15,000 tribology tests each year
More than 300 simultaneous operating test setups
140 trillion test motions
Continuous testing of drylin® products