Product finder
Find the right DryLin® lead screw system and calculate its service life quickly.
Find the right DryLin® lead screw system and calculate its service life quickly.
Configurator for leadscrew nuts and -spindles for special dimensions.
dryspin® technology is specially designed for lead screw drives and developed for wear-resistant igus® high performance polymers. With features and shapes matching the plastic nut and lead screw, dryspin® thereby provides an even longer service life and more efficiency for high helix threads. By eliminating lubricants, dryspin® lead screw systems are suitable for applications in pure and hygienic environment (e.g. in laboratory automation and medical devices) and other applications.
Self-lubricating and maintenance free
Higher efficiency
Longer service-life due to less wear
Media-resistant
Quiet operation with vibration dampening
Self-lubricating across the entire product range
Self-lubricating across the entire product range
Self-lubricating high helix thread DST with spanner flats Form F.
drylin® E lead screw motors - stand-alone solution for customer designs.
For quick adjustments as an alternative to pneumatic or toothed belt.
For quick adjustments as an alternative to pneumatic or toothed belt.
Screw drives with steep thread for quick adjustments.
Self-lubricating threaded spindles with high pitches.
iglide® J: high efficiency at all speeds
iglide® L280: capable of bearing high loads and wear-resistant
iglide® J350: for temperatures of up to +302 °F
iglide® R: the favored option for series manufacturing
iglide® A180: FDA-compliant for the food/pharmaceutical industries
Starting immediately, there are DryLin® lead screw nuts from the full range available for every technical requirement.
The full range includes lead screw nuts from 5 self-lubricating iglide® high-performance polymers,
in trapezoidal and high helix threads, cylindrical design or flange options. The ideal nut and lead screw
for every application.
Self-locking
Maintenance-free, dry operation
High efficiency
Low noise
Insensitive to dirt and dust
Resistant to corrosion
Self-lubricating iglide® J. Thermoplastic lead screw nuts
Made of iglide® L280, J, J350, A180 and R.
Made of iglide® L280, J, A180, J350 and R.
Made of iglide® L280, J, J350 and A180.
Made of iglide® L280, J, A180 and J350.
Ideal transmission of the torque through form fit.
Trapezoidal lead screw nuts with reduced bearing clearance.
Two-start lead screws, double stroke in addition to the usual trapezoidal lead screw nuts.
Increased flexibility for format adjustments: counter rotating DryLin® lead screws
Lead screw modules for miniature nuts, four materials, small sizes.
Threaded nuts made of HTS linear modules
Threaded nuts made of SLW linear modules
To compensate for angular errors in screwed on plates.
spherical trapezoidal lead screw nut, which permits continuous angle adjustments.
Spherical lead screw nut with pillow block bearing continuous angle adjustments.
Fast forward mechanism: A combination of accurate positioning and quick manual adjustment with trapezoidal lead screw nuts.
Anodized aluminum bearing blocks of iglide® L250. Design your own linear table.
Useful extension to the DryLin® construction kit.
Conveniently use srews to standard lead screw nuts with nut retainers
DryLin® clamping rings - flexible even down to the finest of details, made of coated aluminum.
Maintenance-free leadscrew systems in various material and shaft combinations. The right module for every application.
Just enter useful application-data and compare adequate Linear Slide Tables online
Contacts in your location (can be on-site within 24-48 hours)
myigus myCatalogAbout DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order