Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Tribological test rigs in the igus® test lab (excerpt)

Linear wear test rig (short stroke)

Test: linear wear rate

Load per bearing location: 10 N to 200 N

Gliding speed: 0,33 ft/s up to 0,98 ft/s

Temperature range: RT, 5 test stands up to 302°F

Available shaft diameters: 10 mm

Stroke lengths: 5 mm

Rotational wear test rig

Test: Rotational wear rate

Load per bearing location: 100 N to 1000 N

Gliding speed: 100 to 1,300 RPM (speed depends on the shaft diameter)

Available shaft diameters: 6, 8, 10, 12, 13, 14, 15, 16, 17, 18, 20 mm

Temperature range: RT, 2 test stands up to 302°F

Friction value test rig

Test: Rotational coefficient of friction

Load per bearing location: 10 N to 1000 N

Gliding speed: 100 to 1,300 RPM (speed depends on the shaft diameter)

Available shaft diameters: 6, 8, 10, 12, 13, 14, 15, 16, 17, 18, 20 mm

Temperature range: RT

Pivot wear test ring (pivot columns)

Test: Pivot wear rate

Load per bearing location: 25 N to 300 N

Gliding speed: 0.033 ft/s (at 10 mm shaft diameter)

Pivot angle: 60°

Available shaft diameters: 10 mm

Temperature range: RT



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302