Ordering number | Materials | Thread direction |
d2 | b1 | thread | supporting surface | max. stat. F axial |
||
---|---|---|---|---|---|---|---|---|---|
h9 | d1 x p | [mm2] | [N] | ||||||
JSRM-1413M3 | 0.55 | 0.51 | M3X0.5 | 56 | 50.63 | 17.13 USD | |||
JSRM-1413M4 | 0.55 | 0.51 | M4X0.7 | 75 | 67.05 | 17.40 USD | |||
JSRM-1413M5 | 0.55 | 0.51 | M5X0.8 | 94 | 84.6 | 17.93 USD | |||
JSRM-1413M6 | 0.55 | 0.51 | M6X1 | 112 | 101.03 | 18.21 USD | |||
WSRM-1413M6 | 0.55 | 0.51 | M6 | 112 | 126.45 | 21.76 USD | |||
WSRM-1413M5 | 0.55 | 0.51 | M5 | 94 | 105.75 | 21.45 USD | |||
WSRM-1413M4 | 0.55 | 0.51 | M4 | 75 | 83.92 | 20.87 USD | |||
WSRM-1413M3 | 0.55 | 0.51 | M3 | 56 | 63.23 | 20.57 USD | |||
J350SRM-1413M6 | 0.55 | 0.51 | M6 | 112 | 75.83 | 22.21 USD | |||
J350SRM-1413M5 | 0.55 | 0.51 | M5 | 94 | 63.45 | 26.51 USD | |||
J350SRM-1413M4 | 0.55 | 0.51 | M4 | 75 | 50.4 | 26.24 USD | |||
J350SRM-1413M3 | 0.55 | 0.51 | M3 | 56 | 37.8 | 25.43 USD | |||
RSRM-1413M6 | 0.55 | 0.51 | M6 | 112 | 50.63 | 19.03 USD | |||
RSRM-1413M5 | 0.55 | 0.51 | M5 | 94 | 42.3 | 18.76 USD | |||
RSRM-1413M3 | 0.55 | 0.51 | M3 | 56 | 25.2 | 17.93 USD | |||
RSRM-1413M4 | 0.55 | 0.51 | 75 | 33.52 | 18.21 USD | ||||
JSLM-1413M3 | 0.55 | 0.51 | M3X0.5 | 56 | 50.63 | 19.05 USD | |||
JSLM-1413M5 | 0.55 | 0.51 | M5X0.8 | 94 | 84.6 | 19.89 USD | |||
JSLM-1413M4 | 0.55 | 0.51 | M4X0.7 | 75 | 67.05 | 19.68 USD | |||
JSLM-1413M6 | 0.55 | 0.51 | M6X1 | 112 | 101.03 | 16.53 USD | |||
WSLM-1413M6 | 0.55 | 0.51 | M6 | 112 | 126.45 | 19.75 USD | |||
WSLM-1413M5 | 0.55 | 0.51 | M5 | 94 | 105.75 | 23.49 USD | |||
WSLM-1413M4 | 0.55 | 0.51 | M4 | 75 | 83.92 | 23.25 USD | |||
WSLM-1413M3 | 0.55 | 0.51 | M3 | 56 | 63.23 | 22.57 USD | |||
J350SLM-1413M6 | 0.55 | 0.51 | M6 | 112 | 75.83 | 19.55 USD | |||
J350SLM-1413M5 | 0.55 | 0.51 | M5 | 94 | 63.45 | 23.29 USD | |||
J350SLM-1413M4 | 0.55 | 0.51 | M4 | 75 | 50.4 | 23.05 USD | |||
J350SLM-1413M3 | 0.55 | 0.51 | M3 | 56 | 37.8 | 22.34 USD | |||
RSLM-1413M6 | 0.55 | 0.51 | M6 | 112 | 50.63 | 17.28 USD | |||
RSLM-1413M5 | 0.55 | 0.51 | M5 | 94 | 42.3 | 20.78 USD | |||
RSLM-1413M4 | 0.55 | 0.51 | M4 | 75 | 33.52 | 20.56 USD | |||
RSLM-1413M3 | 0.55 | 0.51 | M3 | 56 | 25.2 | 19.91 USD | |||
A180SLM-1413M6 | 0.55 | 0.51 | M6 | 112 | 88.42 | 19.00 USD | |||
A180SLM-1413M5 | 0.55 | 0.51 | M5 | 94 | 74.03 | 22.72 USD | |||
A180SLM-1413M4 | 0.55 | 0.51 | M4 | 75 | 58.73 | 22.50 USD | |||
A180SLM-1413M3 | 0.55 | 0.51 | M3 | 56 | 44.33 | 21.79 USD | |||
A180SRM-1413M3 | 0.55 | 0.51 | M3 | 56 | 44.33 | 24.88 USD | |||
A180SRM-1413M4 | 0.55 | 0.51 | M4 | 75 | 58.73 | 25.69 USD | |||
A180SRM-1413M5 | 0.55 | 0.51 | M5 | 94 | 74.03 | 25.95 USD | |||
A180SRM-1413M6 | 0.55 | 0.51 | M6 | 112 | 88.42 | 21.66 USD |
Ordering number | mat- ertial |
Thread direction |
d2 | d3 | d4 | d5 | b1 | b2 | thread | supporting surface | max. stat. F axial |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
h9 | d1 x p | [mm2] | [N] | |||||||||||
RFRM-0913M3 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | 56 | 25.2 | 20.47 USD | |||||
A180FRM-0913M3 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | 56 | 44.33 | 26.82 USD | |||||
JFRM-0913M3 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M3X0.5 | 56 | 50.63 | 19.54 USD | ||||
JFRM-0913M4 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M4X0.7 | 75 | 67.05 | 19.54 USD | ||||
JFRM-0913M5 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5X0.8 | 94 | 84.6 | 19.54 USD | ||||
JFRM-1315M6 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | M6X1 | 104 | 93.38 | 20.45 USD | ||||
WFRM-0913M3 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M3 | 56 | 63.23 | 23.30 USD | ||||
WFRM-0913M4 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M4 | 75 | 83.92 | 23.30 USD | ||||
WFRM-0913M5 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 94 | 105.75 | 23.30 USD | ||||
WFRM-1315M6 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | M6 | 130 | 145.8 | 23.54 USD | ||||
WFLM-0913M3 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M3 | 56 | 63.23 | Upon request | ||||
WFLM-0913M4 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M4 | 75 | 83.92 | Upon request | ||||
WFLM-0913M5 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 94 | 105.75 | Upon request | ||||
WFLM-1315M6 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | M6 | 130 | 145.8 | 27.75 USD | ||||
J350FRM-0913M3 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M3 | 56 | 37.8 | 28.16 USD | ||||
J350FRM-0913M4 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M4 | 75 | 50.4 | 28.38 USD | ||||
J350FRM-0913M5 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 94 | 63.45 | 28.38 USD | ||||
J350FRM-1315M6 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | M6 | 130 | 87.53 | 28.67 USD | ||||
J350FLM-0913M3 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M3 | 56 | 37.8 | 30.41 USD | ||||
J350FLM-0913M4 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M4 | 75 | 50.4 | 30.67 USD | ||||
J350FLM-0913M5 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 94 | 63.45 | 30.97 USD | ||||
J350FLM-1315M6 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | M6 | 130 | 87.53 | 30.97 USD | ||||
RFRM-0913M4 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M4 | 75 | 33.52 | 20.47 USD | ||||
RFRM-0913M5 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 94 | 42.3 | 20.47 USD | ||||
RFRM-1315M6 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | M6 | 130 | 58.27 | 20.57 USD | ||||
RFLM-0913M3 | 0.35 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | M3 | 56 | 25.2 | Upon request | ||||
RFLM-0913M4 | 0.98 | 1.65 | 1.34 | 0.2 | 0.98 | 0.39 | M4 | 75 | 33.52 | Upon request | ||||
RFLM-0913M5 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | M5 | 94 | 42.3 | Upon request | ||||
RFLM-1315M6 | 1.1 | 1.89 | 1.5 | 0.24 | 1.38 | 0.47 | M6 | 130 | 58.27 | Upon request | ||||
A180FRM-0913M4 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M4 | 75 | 58.73 | 27.04 USD | ||||
A180FRM-0913M5 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 94 | 74.03 | 27.04 USD | ||||
A180FRM-1315M6 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | M6 | 130 | 102.15 | 27.18 USD | ||||
A180FLM-0913M3 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M3 | 56 | 44.33 | Upon request | ||||
A180FLM-0913M4 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M4 | 75 | 58.73 | Upon request | ||||
A180FLM-0913M5 | 0.35 | 0.71 | 0.6 | 0.13 | 0.51 | 0.12 | M5 | 94 | 74.03 | Upon request | ||||
A180FLM-1315M6 | 0.51 | 0.98 | 0.75 | 0.13 | 0.59 | 0.2 | M6 | 130 | 102.15 | Upon request |