Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Robolink standard sensor units or for submerged applications

sensors
Magnetic incremental angle sensors. The sensors have a resolution of ~0.07° for each axis. All sensor units are ready for installation for the respective joints. Each with 3 m sensor cable (6 cores per DOF).

1

Hall sensor rotating motion

2

Encoder rotating motion

3

Encoder swivel motion

4

Hall sensor rotating motion

NEW !
Submersible sensors
pivoting motion
+ 5V red
GND black
Hall sensor white
Encoder Index green
Encoder Channel A blue
Encoder Channel B yellow
rotation
+ 5V red/blue
GND Brown
Hall sensor grey
Encoder Index gray/pink
Encoder Channel A violet
Encoder Channel B pink
Sensor cable description
Producer igus®
Cable FIXFLEX FF900.11.282
Number of cores 2 x 6
Core cross section 0,09 mm2
Cable diameter 3,9 mm
Application 4.2012


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302