Wing span: 1.2 m
Length: 1,5m
Reference wing area: 0.444m^2
Total cost: approx € 275
2-axis control via standard RC components, control of aileron and elevator
Motorization: 9 inch propeller driven by a 200W brushless motor
Power supply: Lithium-polymer rechargeable battery, 2.2 Ah at 11.1 V
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!