DryLin® N miniature gliding systems - basics
DryLin® N low profile guide systems offer you low profiles in various widths. Like in all DryLin® products, the carriage runs without lubrication in anodized aluminum profiles. The material used and the unique design make DryLin® N a cost-efficient and flexible guide system.
| Gliding elements: | Maintenance-free |
| Material: | iglide® J * |
| Max. surface speed: | 15 m/s |
| Operating temperature: | -40°F to +194°F |
| *Other materials on request |
Rail made of anodized aluminum
2Gliding elements made of iglide® J or J200
3Carriage made of chromated zinc or plastic
4Carriage with threaded hole or through hole
Small installation height between 6 and 12 mm
Lightweight
Numerous carriage options – also with pretension
Maintenance-free, self lubricating
Corrosion-resistant
Low wear with low coefficient of friction
Rails in silver or black anodized
DryLin® N miniature gliding systems - basics
DryLin® N - Installation video of the gliding elements
The smallest type series of the DryLin® N series distinguishes itself by the lowest dimensions and high stressing capacity. This series operates free of lubrication and offers the potential to execute high-speed applications.
Variants: Standard, Preload (P), floating bearing (LL)
Extremely low weight
Quiet running
Installation height 6 mm
Up to 50 N load
1. NW-01-27 standard 01 with through hole g
2. NW-02-27 standard 02 with threaded hole
3. Preload with through-hole or threaded hole
4. Uinjection-molded with through-hole or threaded hole
5. NW-21-27-60P solid polymer carriage with through hole
6. NW-22-27-60P solid polymer carriage with through hole
7. NW-11-27-80 double carriage with through hole
The installation size 27 offers the largest range of various guide carriages. They vary in the connecting potentials, lengths and precision. The injection-molded types additionally facilitate the stocking and installation.
NW 27 Preload (with pretension) Identical version to the DryLin® standard carriage NW-01/02-27 and NW-02-40 respectively. The version injection-molded with iglide® J offers an enhanced installation-friendliness and easier storage for large quantities. Features like the high wear resistance as well as low coefficients of friction remain unchanged.
Over 20 carriage options
9.5 mm installation height
100% self-lubricating
iglide® J plain bearing material
up to 500 N Last
Best selling linear guide
1. Standard 02 with threaded hole
2. Injection-molded with threaded hole
3. Standard 01 with through hole
The dimension 40 defines itself by the rail width of 40 mm and ideally fits standard aluminum profiles. The carriages are available with threaded pin or through hole. The gliding elements are available as clip version or directly injection-molded.
Lightweight
Installation height 9,5 mm
High speeds are possible (up to 5 m/s)
iglide® J plain bearing material
Up to 700 N Last
The largest series in the DryLin® N type series offers the potential to take high loads with low installation height. The largest series also operates free of lubrication and can undertake high-speed applications. The gliding elements can be replaced in the clips option, and the injection-molded option facilitates the installation.
Installation height 12 mm
100% self-lubricating
Wide torque support
up to 1000 N Last
Gliding elements made of iglide® J or J200
Mounting rails: Anodized aluminum
Intermediate rail: Plastic
Options: Full extension, over extension (+ 20 mm), partial extension
Continuous lengths up to 1200 mm extended total length
Self-lubricating
Low noise
Corrosion resistant
From stock
The new plastic end caps, suitable for DryLin® N rails, offer „protection against loss“ for the carriages and cover the open sharp edges of the profiles safely and in an aesthetic way.
Easy installation
Low-cost
Dismantling possible
High retention force
Components made from aluminium and plastic
Self-lubricating
Entry-level model
Carriage-mounted lead screw
Retrofitting possible at any time
Small and compact
Based on self-lubricating DryLin® N low profile guides size 27
100 % self-lubricating
Lead screw, ball bearing mounted for low-backlash and dynamic operation
Manual and motorized operation possible
SLN-27: linear axis with NEMA11 stepper motor, lead screw ball bearing mounted via motor mount or ball bearing mounted linear axis with NEMA11 stepper motor
Small (installation height from 22 mm), light and flat
Plastic plain bearings in the bearing points
M5-thread (5x0,8 mm), steep thread 5x5 and 6x12,7
Manual and motorized operation
Contacts in your location (can be on-site within 24-48 hours)
myigus myCatalogAbout DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order