Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® linear actuators

Belt-driven, Screw-driven & Electric Linear Actuators

Converting rotary motion into grease-free linear motion is easier and more efficent with drylin® linear actuators. Our belt-driven and lead screw driven systems are designed with our highly engineered self-lubricating plastic linear bearing liners and do not require any external lubricants. drylin® linear actuators are also lightweight, dirt-resistant, maintenance-free and quieter than recirculating ball bearings.

Our lead screw-driven actuators are ideal for low-cycle positioning applications and are well-suited for moving heavy loads up to 25021N (5,625 lbs). We offer various lead screw diameters and materials, as well as stepper motors, DC motors, and hand wheel accessories

Our belt-driven systems are suitable for high-speed applications. drylin ZLW belt drives, for example, are rated for speeds up to 5m/s. Other benefits include long stroke lengths and no frictional heat issues. Whether used on its own as an individual system, or as part of a larger system like a gantry robot, ZLW linear actuators are ideal for confined spaces and applications requiring a high level of torque. 

Finally, our stepper, DC, and EC motors can be easily paired with our linear actuators to electrify them for applications where an electric linear actuator is needed. Additionally, the lead screw configurator tool can make designing and choosing a complete electric system quick and easy.
Benefits:
●    Grease-free operation
●    Low-cost & lightweight
●    Wide selection of materials
●    Motors & drive controls available
●    Quieter than recirculating ball bearings

Industries:
Factory automation, lab automation, AGVs, packaging, food processing

Design a Custom Actuator

Linear Actuator Configurator

Linear Actuator Configuator The drylin® linear actuator configurator is a comprehensive tool for configuring your own linear actuator, calculating service life, downloading CAD files, and placing an order.

Screw-driven Configurator

Screw-Driven Configurator Configure and calculate drylin linear drive systems of the SHT series with additional accessories, receive 3D CAD & STEP files, pricing, and place an order for your customized system.

CAD Library

CAD Library The CAD library allows you to browse, view & download CAD models for drylin actuators and related accessories, including measuring systems, motors & couplings, and motor control systems.

Shop drylin® linear, lead screw and belt-driven actuators

drylin® SLW

Lead Screw Actuators with Rails: SLW/SAW

  • Low-cost and low-profile
  • Support rails give added torsion-resistance
  • Available in stainless steel and X-Y configurations
Browse the Shop
drylin® electric linear actuators

Lead Screw Driven Actuator with Shafts: HTS/HTSP

  • Easy online configuration tool
  • Many liner, shaft and nut material options
  • Available in stainless steel and X-Y configurations
Browse the Shop
drylin® ZLW - belt drive

Belt Driven Actuators:
ZLW

  • Ideal for low load/high-speed applications
  • Low-cost and lightweight
  • Also available as 2 or 3-axis gantries
Browse the Shop

Shop Linear Actuator Accessories

Looking for individual parts for your actuator? Browse our selection below.


 
Linear Slide Bearings

Linear Bearings and Slides

  • Compatible with standard ball bearings
  • Interchangeable liners
  • Highly wear-resistant
  • Durable and dirt-resistant
Browse the Shop
Lead Screw Systems

Lead Screw Assemblies

  • Lead screw nuts
  • Flanged lead screw nuts
  • Stainless-steel or aluminum lead screws
  • Accessories for specific requirements
Browse the Shop
linear actuator accessories

Electric Motors

  • Stepper motors
  • Direct current motors (DC)
  • EC/BLDC
  • Motor controllers
Browse the Shop

Browse the Engineer's Toolbox

 

Contact a Linear Actuator Expert


Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
 

Contact an Expert

FAQ: Frequently Asked Questions

  • Q: What is a drylin® linear actuator?

    A: A linear actuator changes the rotational motion of a motor into a straight line. drylin® linear actuators use drylin® linear plain bearing liners instead of recirculating ball bearings.

  • Q: What are the benefits of a drylin® linear actuator vs. a ball
    bearing actuator?

    A: drylin® actuators are self-lubricating, maintenance-free, quieter, lighter, corrosion-resistant and delivered from stock. 

  • Q: What materials are drylin® linear actuators made from?

    A: Most standard series use aluminum rails, zinc carriages, plastic liners and stainless steel fasteners. We also offer 300-series stainless systems for corrosion-resistance, carbon-fiber for lightweight and non-magnetic applications, as well as low and high-temperature bearing and belt materials. 

  • Q: How much axial load is a drylin® linear actuator capable
    of handling?

    A:  We have various linear actuators to fit most needs, but static axial loads up to 75kg for belt-driven systems and up to 625kg for lead screw-driven systems.

  • Q: What speed can a drylin® linear actuator achieve?

    A: Depending on dynamic loads, drylin screw-driven actuators are rated for between 200-1500rpm (depending on size), and up to 5m/s for the belt-driven tables. This is all dependent on load.

  • Q: Do you provide motors or manual accessories for
    your actuators?

    A: Yes, igus offers Stepper/DC/BLDC motors and motor mounts for servo motors, as well as various thumbscrews, hand wheels, and 90-degree drives for manual applications

  • Q: Does igus offer motor controllers?

    A: Yes, we offer a wide range of drylin Dryve® controllers for a wide range of DC, BLDC, and stepper motors.

  • Q: How to choose a drylin® linear actuator?

    A: You can use our  online configuration tool or contact igus direct for in-person application support. 

  • Q: Are drylin® linear actuators standard lengths or are they built
    to order?

    A: Our systems are designed to be modular to meet the needs of most applications using off-the-shelf components

  • Q: How accurate are your drylin® linear actuators?

    A: igus® lead screw-driven actuators have a linear positioning tolerance of +/-0.1mm, and belt-driven actuators are typically between +/- 0.2 and +/-0.35mm for single-axis systems. Please consult us directly as we may be able to provide more accurate systems depending on your application.

  • Q: What is the max stroke length for drylin® linear actuators?

    A: This depends on the size, but our screw-driven actuators have max stroke lengths between 350mm-1250mm, and our belt-driven actuators between 1000-3000mm (for the most common series). 

  • Q: What are some common industries drylin® linear actuators
    have been successfully used?

    A: Lab and medical, automation machinery, marine, food processing, packaging, 3D printing, in-cabin use for off-highway, kiosk, AGV's and many other industries.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH