Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

E2/000 e-chain® as clamp version - two-part

E/2000 bow chains For the e- chains® standard – the igus® E2/000 system is now available as a product range with snap-open clamps for the series 2400, 2600 and 3400. By using clamps instead of crossbars the interior of the e- chain® can be enormously enlarged, so that even large suction hoses can be safely guided. Due to the range of special cable-friendly interior separators, the filling space can be subdivided, which enables a combination of cables and hoses from the modular system according to your requirements.
 

Suitable for hoses with an outer diameter of max. 80 mm.

Optionally openable along the inner or outer radius, swiveling.

Matching modular interior separation for optimal segmentation of the interior.

Cable-friendly design of clamp and interior separation.

High holding force of the clamp.

energy chain seperators Increased interior space, secure seat of separators and interior separation, also when the e-chain® is open.
energy chain clamps Product range availabe with snap-open clamps for the Series 2400, 2600 and 3400.
snap-open mechanism Special snap-open mechanism, open along left or right.

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Assembly instruction

Joining and separating of chain links, filling of the E-Tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

Series 2400/2500/2450

Series 2400/2500/2450

Inner height hi: 41 mm
Inner widths Bi: 50 - 100 mm
bending radii R: 75 - 250 mm
Pitch: 33,3 mm
Series 2600/2700/2650

Series 2600/2700/2650

Inner height hi: 56 mm
Inner widths Bi: 75 - 150 mm
bending radii R: 100 - 250 mm
Pitch: 33,3 mm
Series 3400/3500/3450

Series 3400/3500/3450

Inner height hi: 85 mm
Inner widths Bi: 100 - 200 mm
bending radii R: 125 - 300 mm
Pitch: 67 mm

The E2 standard

Quickly opened from the right or left with a screwdriver or by hand - opening mechanism accessible from above

Lightning fast installation using thumb - safe seat without additional closing mechanism

The separators and interior separation sit safely, even when the e-chain® is open

Excellent mechanical stability; design and material provide long service life

Typical industrial sectors and applications

General construction machinery

Materials-Handling Technology

Construction machinery

Wood machines

Machine tools

Glass machines

Plastic machines

Long travels

Semiconductor

Theater and entertaining industry

Vehicles

And much more



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302