E-Z Chain® - Very easy to fill - Simply push in cables

E-Z Chains® are available in two versions. In the "E" version the cable is simply laid from the outside, and in the "Z" version from the inside. The shortened installation time is one of the main features of the E-Z Chain®. Their elastic and rugged material igumid NB offers even more reasons for application: Optimum elasticity, UL94-V2 Classification and excellent suitability for clean rooms. Their one-piece design makes E-Z Chain® especially attractive in price. Due to the lower rigidity of the material, the E-Z Chain® is not suitable for applications with very high load.

New: Now as ESD option

 
E-Z Chains

The types "E" and "Z" (filling from outside and inside) can be combined with each other

 
E-Z Chains

Simply push in the cables in the e-chain® with the thumb - and it's ready!

 
E-Z chains

For the smallest bending radii: chainflex® CF98 and CF99 - 4 x d!

 
e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining, separating and filling of the E-Z Chain®.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

Fillable from outside
Series E03  

Series E03

Inner height hi: 5 mm
Inner widths Bi: 5 - 10 mm
Bending radii R: 10 - 28 mm
Pitch: 10 mm

Series E04  

Series E04

Inner height hi: 7 mm
Inner width Bi: 7 mm
Bending radii R: 15 - 48 mm
Pitch: 16.7 mm

E045  

Series E045

Inner height hi: 9.4 mm
Inner width Bi: 10 - 16 mm
Bend radii R: 18 - 38 mm
Pitch: 13 mm

Series E045.2  

Series E045-2

Inner height hi: 9,4 mm
Inner width Bi: 7+7 mm | 9+9 mm
Bending radii R: 18 - 38 mm
Pitch; 13 mm

Series E045-3  

Series E045-3

Inner height hi: 9,4 mm
Inner width Bi: 9+9+9 mm
Bending radii R: 18 - 38 mm
Pitch: 13 mm

E06  

Series E06

Inner height hi: 10,7 mm
Inner widths Bi: 10 - 20 mm
Bending radii R: 18 - 38 mm
Pitch: 20 mm

Series E065  

Series E065

Inner height hi: 11,3 mm
Inner width Bi: 16 mm
Bending radii R: 18 - 38 mm
Pitch: 15 mm

Series E065-2  

Series E065-2

Inner height hi: 11,3 mm
Inner width Bi: 9+9 mm
Bending radii R: 18 - 38 mm
Pitch: 15 mm

Series E065-3  

Series E065-3

Inner height hi: 11,3 mm
Inner width Bi: 9+9+9 mm
Bending radii R: 18 - 38 mm
Pitch: 15 mm

Series E065-4  

Series E065-4

Inner height hi: 11,3 mm
Inner width Bi: 9+9+9+9 mm
Bending radii R: 18 - 38 mm
Pitch: 15 mm

Series E08  

Series E08

Inner height hi: 14,6 mm
Inner widths Bi: 10 - 50 mm
Bending radii R: 28 - 48 mm
Pitch: 20 mm

Series E14  

Series E14

Inner height hi: 19 mm
Inner widths Bi: 15 - 50 mm
Bending radii R: 28 - 125 mm
Pitch: 30,5 mm

Series E200  

Series E200

Inner height hi: 24.3 mm
Inner width Bi: 57 mm
Bending radii R: 55 - 200 mm
Pitch: 46 mm

Series E200-2  

Series E200-2

Inner height hi: 24.3 mm
Inner widths Bi: 37+37/50+50 mm
Bending radii R: 55 - 200 mm
Pitch: 46 mm

E16  

Series E16

Inner height hi: 32 mm
Inner widths Bi: 23 - 100 mm
Bending radii R: 40 - 100 mm
Pitch: 30,5 mm

Series E26  

Series E26

Inner height hi: 36.5 mm
Inner width Bi: 75 mm
Bending radii R: 63 - 250 mm
Pitch: 56 mm

Series E26-2  

Series E26-2

Inner height hi: 37.1 mm
Inner width Bi: 48+48 mm
Bending radii R: 63 - 250 mm
Pitch: 56 mm

Series E26-3  

Series E26-3

Inner height hi: 37.1 mm
Inner width Bi: 47+48+47 mm
Bending radii R: 63 - 250 mm
Pitch: 56 mm

Series E300  

Series E300

Inner height hi: 48,5 mm
Inner width Bi: 75 mm
Bending radii R: 75 - 300 mm
Pitch: 67 mm

Series E300-2  

Series E300-2

Inner height hi: 48.5 mm
Inner width Bi: 48+48 mm
Bending radii R: 75 - 300 mm
Pitch: 67 mm

Series E300-3  

Series E300-3

Inner height hi: 48.5 mm
Inner width Bi: 47+46+47 mm
Bending radii R: 75 - 300 mm
Pitch: 67 mm

Fillable from inside
e-chain®, to be filled in the inner radius  

Series Z045

Inner height hi: 9.4 mm
Inner width Bi: 16 mm
Bending radii R: 18 - 38 mm
Pitch: 13 mm

Series Z045-2  

Series Z045-2

Inner height hi: 9,4 mm
Inner width Bi: 7+7 mm
Bending radii R: 18 - 38 mm
Pitch: 13 mm

Z06  

Series Z06

Inner height hi: 10,5 mm
Inner widths Bi: 10 - 20 mm
Bending radii R: 18 - 38 mm
Pitch: 20 mm

Series Z065-3  

Series Z065-3

Inner height hi: 11.3 mm
Inner widths Bi: 9+9+9 mm
Bending radii R: 18 - 38 mm
Pitch: 15 mm

Z08  

Series Z08

Inner height hi: 14,6 mm
Inner widths Bi: 10 - 50 mm
Bending radii R: 28 - 48 mm
Pitch: 20 mm

Z14  

Series Z14

Inner height hi: 19 mm
Inner widths Bi: 15 - 50 mm
Bending radii R: 28 - 125 mm
Pitch: 30,5 mm

ZF14.Bi.R.0  

Series ZF14

Inner height hi: 21 mm
Inner height Bi: 38 mm
Bending radii R: 28 mm
Pitch: 30,5 mm

e-chain®, to be filled in the inner radius  

Series Z200

Inner height hi: 24.3 mm
Inner width Bi: 57 mm
Bending radii R: 55 - 200 mm
Pitch: 46 mm

Series Z200-2  

Series Z200-2

Inner height hi: 24.3 mm
Inner widths Bi: 37+37/50+50 mm
Bending radii R: 55 - 200 mm
Pitch: 46 mm

Series Z16  

Series Z16

Inner height hi: 32 mm
Inner widths Bi: 23 - 100 mm
Bending radii R: 40 - 125 mm
Pitch: 30,5 mm

e-chain®, to be filled in the inner radius  

Series Z26

Inner height hi: 36.5 mm
Inner width Bi: 75 mm
Bending radii R: 63 - 250 mm
Pitch: 56 mm

Series Z26-2  

Series Z26-2

Inner height hi: 37.1 mm
Inner width Bi: 48+48 mm
Bending radii R: 63 - 250 mm
Pitch: 56 mm

Series Z26-3  

Series Z26-3

Inner height hi: 37.1 mm
Inner width Bi: 47+48+47 mm
Bending radii R: 63 - 250 mm
Pitch: 56 mm

e-chain®, to be filled in the inner radius  

Series Z300

Inner height hi: 48,5 mm
Inner width Bi: 75 mm
Bending radii R: 75 - 300 mm
Pitch: 67 mm

Series Z300-2  

Series Z300-2

Inner height hi: 48.5 mm
Inner width Bi: 48+48 mm
Bending radii R: 75 - 300 mm
Pitch: 67 mm

Series Z300-3  

Series Z300-3

Inner height hi: 48.5 mm
Inner width Bi: 47+46+47 mm
Bending radii R: 75 - 300 mm
Pitch: 67 mm

E-Z Chain: "E" and "Z" makes it "Easy"

Easily fillable from the inside (Z version) and outside (E version)

Quicker filling, access to cables without opening or closing of the lids

Can be put together or taken apart at "any point"

Cost-effective, one-piece chain

Dirt-proof outer contour

Mounting brackets with integrated strain relief available

Limited torsional movement possible

Available with interior separation (many types)

Flammability class UL94-V2

Suitable for clean room applications

Typical industrial sectors and applications

General machinery

Clean room application

Electronic equipment

Office furniture

Vending machines

Packaging machines

Certificate IPA: standard material  

Certificate IPA: standard material
ISO Class 2 according to ISO 14644-1, v = 1 m/s


UL94-V2 classification



Rotary movement possible



E-Z Chain® with special material igumid ESD as electrically conductive ESD/TEX option available on request
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
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads