Zipper e-chain® and e-tube - Quick installation with "zipper"

Lightning fast opening and closing with Zipper e-chain® and e-tubes - Zipper e-chain® satisfy by their practicability and performance. The "zipper" function shortens the installation time The small pitch, the rugged elastic zipper band and the heavy duty links amaze in high accelerations. The Zipper series is one of the most popular igus® e-chain® series in the sophisticated industrial sectors.

 
Zipper e-chain

iF design award for Zipper design

 
Zipper e-chain

Simple opening and closing

 
 
e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating of the Zipper e-chain®.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

Rip-open from outside
Series 047  

Series 047

Inner height hi: 9 mm
Inner widths Bi: 10 - 16 mm
Bending radii R: 18 - 38 mm
Pitch: 13 mm

Series 07  

Series 07

Inner height hi: 10,3 mm
Inner widths Bi: 6 - 64 mm
Bending radii R: 18 - 48 mm
Pitch: 20 mm

Series 09  

Series 09

Inner height hi: 15 mm
Inner widths Bi: 10 - 50 mm
Bending radii R: 28 - 48 mm
Pitch: 20 mm

Series 15  

Series 15

Inner height hi: 17 mm
Inner widths Bi: 15 - 100 mm
Bending radii R: 38 - 180 mm
Pitch: 30,5 mm

Series 17  

Series 17

Inner height hi: 32 mm
Inner widths Bi: 15 - 100 mm
Bending radii R: 63 - 125 mm
Pitch: 30,5 mm

e-tube, rip-open from outside
Series R07  

Series R07

Inner height hi: 10,3 mm
Inner widths Bi: 10 - 50 mm
Bending radii R: 38 - 48 mm
Pitch: 20 mm

Series R09  

Series R09

Inner height hi: 15 mm
Inner widths Bi: 10 - 50 mm
Bending radii R: 48 - 100 mm
Pitch: 20 mm

Series R15  

Series R15

Inner height hi: 17 mm
Inner widths Bi: 25 - 80 mm
Bending radii R: 63 - 180 mm
Pitch: 30,5 mm

Series R17  

Series R17

Inner height hi: 32 mm
Inner widths Bi: 15 - 63 mm
Bending radii R: 63 - 125 mm
Pitch: 30,5 mm

Zipper e-chain®

Short installation time: Lightning fast opening and closing of lids with zipper

Zipper lid can be separated and joined in any chain link

Small pitch for low-noise, smooth operation

High accelerations: 100 m/s² and more

Interior separation possible


Zipper e-tube resistant against chips and dirt

Closed e-tube with zip-open system

Protection against dirt and chips

Lightning fast opening of the lid in a band

Modular design - simple lengthening and shortening

Small division for low-noise, silent operation, high accelerations

Typical industrial sectors and applications

Automatic insertion machines

Semiconductor devices

Linear motors, handling systems

Any kind of technical equipment

Measuring instruments

Machine tools (Zipper E-tube)

certificates  

Clean room Class 1 (ISO class 3) for Series 15, tested by the Dryden Engineering Company, California.
 
iF-Design-Award for Zipper-Design
 

 
UL94-V0 classification on request
 

58 dB(A) determined at the igus® laboratory, v = 1.0 m/s unsupported, Series 09.50.028.0
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
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads