Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Basic Flizz®

Typical industrial sectors and applications:

Waste-water treatment plants, length scraper, sand trap, grease trap, waste-water treatment, plating facilities, cranes, plant construction, locks

Benefits:

  • Low-maintenance system for travel up to 328 ft
  • Other sizes and versions available, travel up to 656 ft and more with E2 roller e-chains®
  • Protection against weather and dirt exposure - Cost-effective and fully enclosed complete solution
  • Standardized and modular design
  • Simple wall assembly or optional floor mounting
  • Cable lengths up to 50% shorter than festooning, low-profile installation and no cable junction
  • Cables are at all times guided with a defined bending radius, and tensile forces are absorbed by the e-chain®
  • No slip ring contacts (as is the case on motor drums)
  • Cables or hoses can easily be retrofitted at any time

Shop Basic Flizz®

Product range, version A wall assembly:

Part Number Description Support gap    
More about selected part:
myCatalog myCatalog

Standardized and modular design for:

Configure your basic flizz system at the igus CAD portal:

basic flizz basic flizz® enclosed total solution
basic flizz igus® basic flizz® ideal for waste-water treatment plants
basic flizz Cost-effective, low-maintenance system
basic flizz Easy assembly (wall assembly or floor assembly), standardised, modular construction


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH