Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Guidelok slimline "P" and "P. S": made entirely of plastic

Lower-cost, lighter and even easier to install – guidelok slimline "P" and "P.S" – made entirely of plastic

Guide trough for vertical applications, especially for storage and retrieval units of all kinds, now with even lighter components and simplified installation. Locking lever and guide rails prevent the energy chain from swaying or swinging outwards. 

Benefits:

  • Significant savings in costs and weight when compared with a complete housing
  • Now for especially narrow aisles as well
  • This also means low transport costs
  • Fast, safe and easy assembly with clip-on guide rails
  • Reduced noise
  • Easy access for servicing
  • Energy, data and media are guided in one system safely and without interruption
Typical application areas:Storage and retrieval equipment, lifters, construction and crane lifts, automatic car parks, ship lifts

Shop Guidelok slimline P and P.S:

Dimensions [mm]

part. no. guidelok Pe-chain®-seriesInner widthBending radii 
  Bi [mm]R [mm] 
GLSL-P-255-10-150-LLLL/FFFF255103150 Request
GLSL-P-2700-10-150-LLLL/FFFF2700100150 Request

Dimensions [mm]

Part No. guidelok P. S e-chains® series Inner width Bend radius
Bi [mm] R [mm]
GLSL-P-S-255-10-150-LLLL/FFFF 255 103 150  Enquiries
GLSL-P-S-2700-10-150-LLLL/FFFF 2700 100 150  Enquiries

Previous model: guidelok slimline "F": Up to 23 ft/s and 33 ft/s2

In highly dynamic storage and retrieval systems a horizontal movement speed exceeding 23 ft/s is not uncommon. With the igus® guidelok slimline "classic", the e-chains® are guided safely, even at high speeds.
 

Up to 23 ft/s und 33 ft/s2.

Save up to 80% troughs.

For hanging applications up to 164 ft.

No swinging of the chain®, high reliability due to the locking mechanism and guide rails.

Quick and easy assembly.

Reduced noise.

Easy access for servicing.

Energy, data and media in one system

Typical applications: Storage and retrieval equipment, lifts, builder's and crane lifts, hoists, automatic miniload warehouses

Installation instructions guidelok slimline "classic"

Dimensions [mm]

Part.No. e-chain®-series Inner width Max. speed Bending radii    
    Bi [mm] Vertical [m/s] Horizontal [m/s] R [mm]    
GLSL-F+-255-10-R 255 103 4 7 150    Enquiries
GLSL-F+-2700-10-R 2700 100 4 7 150    Enquiries
Assembly instructions for the guidelok slimline P
guidelok applications

Solutions for storage and retrieval equipment and lifters

A look at various applications with the guidelok guidance.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302