PMA cable protection and accessories

PMA product range - versatile selection of tubes and systems

PMA cable protection systems are used wherever the mechanical protection of electrical lines and cables is needed. Highly flexible cable protection tubes are specifically suited for the additional protection of cable guides in e-chain systems®. Due to the combination of technical know-how and the strictest international safety guidelines, PMA fulfills the worldwide requirements of industrial markets in application areas like mechanical engineering, automotive construction, fiber optics, solar systems as well as applications in the robot sector with high speeds and millions of alternate bending cycles.

PMAFLEX - corrugated tubes

PMAFLEX includes different tube types for a variety of applications in the cable protection field. The PMAFLEX range offers tubes for technically demanding applications with special requirements. Tube sizes are available from 4.5 mm to 125 mm diameter in versions from very light to very heavy and bendable to highly flexible. Standard colors are black and gray. Many tube types are specifically tested and/or approved according to CSA, UL recognition, NF, SNCF, DB, etc.

PMAFIX - connectors

The name PMAFIX describes a very large range in connection fittings with the patented PMA safety lock system. The connection fittings are available for a tightness of IP66 and IP68. IP66 connection fittings are equipped with a pre-installed universal lock, which guarantees a quick push-in assembly of the tube. IP68 connection fittings for higher requirements are delivered with a special tube sealing cap.

Regarding protective hoses, also refer to:
Energy supply chains as protective hoses  

e-chain
systems®

Plastic energy chains increase the service life of cables in motion control applications.

Energy supply system for industrial robot  

Energy supply system for industrial robot

triflex® R energy supply solutions specifically for 6-axis robots

Protective hoses for robots  

Protective hoses for robots

Protectors and heat shield jackets for use on industrial robots

PMAFLEX PIS/PIH  

PMAFLEX PIS/PIH

Highly flexible, medium corrugated tubes

Temperature range:
-58°F to +203°F,
short-term up to 302°F

PMAFLEX VOH  

PMAFLEX VOH

Flexible, very heavy version

Temperature range:
-40°F to +221°F,
short-term up to 302°F

PMAFLEX CYL  

PMAFLEX CYL

Very flexible, medium corrugated tubes

Temperature range:
-40°F to +221°F,
short-term up to 302°F

PACOF  

PACOF

Separable protective hose, flexible

Temperature range:
-40°F to +212°F,
short-term up to 266°F

PMAFLEX PCL  

PMAFLEX PCL

Very flexible, medium corrugated tubes CSA

Temperature range:
-58°F to +221°F,
short-term up to 302°F

PMAFIX VND  

PMAFIX VND

Straight fittings

PMAFIX VWD  

PMAFIX VWD

Fittings 90° angle

PMAFIX VBD  

PMAFIX VBD

Fittings 90° arc angle

PMAFIX VAD  

PMAFIX VAD

Fittings 45° angle

PMAFIX VOD  

PMAFIX VOD

Fittings 90° angle with flange

PMACLIP FH  

PMACLIP FH

Single-piece system support with integrated safety catch

SGB pipe clip  

SGB pipe clip

BMN/GMN  

BMN/GMN - hexagon counter nut

For the additional securing of the connection fittings.
Material:
Type BMN: Polyamide, black
Type GMN: Polyamide, gray

514 - fitting screws  

514 - fitting screws

For temporary sealing for instance of switch cabinets that are prepared for PMAFIX fittings.
Material: Fiber-glass reinforced polyamide, light gray

PMA-COFLEX-LNO  

PMA-COFLEX-LNO

Split fittings

PMA-COFLEX-GTN  

PMA-COFLEX-GTN

Separable counter nut