Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

For fast rotary applications as a standard product

The standard for circular movements


The rotary module consists of two circular guide elements. One part of the guide trough is attached to the stationary part of the system and the other part to the rotating part. Because the rotary modules can be turned by both their inner or outer parts, the fixed end for the e-chains® can be chosen freely. The e-chains® from the E4.1 series are used for the rotary modules.

Advantages

  • Maximum angle of rotation 600° (depending on system)
  • Maximum rotation angle in minimal installation space
  • Rotation speed of up to  360°/s
  • Lighter and more compact than static guide troughs
  • Minimum displacement forces and maximum service life due to
  • divided guide trough
  • Modular construction with standardised mounting options
  • Integrated strain relief and cable guides within the guide trough
Typical application areas: General machine and plant construction, production systems, material handling, tool machines, industrial robots, medical technology, wind turbines, amusement rides, satellite telescopes
RBR Up to 600°, depends on Ø – Minimum displacement forces and maximum service life due to the split guide trough

Options

With brackets

With brackets

Flexible attachment to your structure
With cover

With cover

Weather and UV protection are easily integrated
Integrated guidance

Integrated guidance

Controlled, low-wear guidance of the e-chain® within your application
Tube trough

Tube trough

Open structure providing protection from dirt with additional weight-reducing features
Space-saving with RBR e-chains®

Space-saving with RBR e-chains®

Symmetrical interior separation of the system and filling

Standard rotary modules

Prices and availability

Note: Prices exclude e-chains and cables

Product range:

Part number e-chain® Total length chain link Angle of rotation Outer Ø Inner Ø Height max. cable Ø
[mm] [°] [mm] [mm] [mm] [mm]
More about selected part:
myCatalog myCatalog

Note: Prices exclude e-chains and cables


Fewer interfaces with static rotary modules

These rotary modules consist of a static guide trough. The fixed end of the e-chain® is attached to the guide trough and the moving end to the rotating part of the machine. The e-chains® from the E4.1 series are used for the rotary modules. Static rotary modules are ideally suited for easy installation in small spaces.
  • Maximum angle of rotation 600° (depending on system)
  • Rotation speed of up to  180°/s
  • Modular construction with standardised mounting options
  • Integrated strain relief and cable guides within the guide trough
Static rotary module

Static rotary modules

Prices and availability

Note: Prices exclude e-chains and cables

Part number e-chain® Total length chain link Angle of rotation Outer Ø Inner Ø Height max. cable Ø
[mm] [°] [mm] [mm] [mm] [mm]
IE14-1-1200-220 E4.32.15.150/200.0 1770 1.14 300 47.24 15.75 8.66 1.1 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Note: Prices exclude e-chains and cables


PRM rotating energy supply

Complete system with plastic guide trough, 360° rotation angle

The PRM rotating energy supply system is a polymer trough for small measuring and handling machines, for example. The guide is also suitable for camera applications. It does not require any sliding contacts and is protected against corrosion.
To the PRM rotating energy supply system
DMP rotating energy supply

Delivery time on request

Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302