Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® I3-PL for 3D printing via SLS

SLS material
The material iglide® I3-PL, specially developed for laser sintering, proved to have an abrasion resistance at least 3 times greater than conventional materials for laser sintering during tribologic tests in the igus® test laboratory. This means the degree of design freedom for wear resistant parts has been increased yet again.
 

For beta testing

Wear-resistant and low coefficients of friction

Good mechanical properties

Detail accuracy with exact surfaces

Can be processed in a similar way to commercially available SLS materials.


 
Typical application areas:Prototyping, small series, special machine construction, ...

Wear test, rotating: v = 0.3 m/s; p = 1 MPa; shaft: 2 SS and Cf53

Wear test, rotating Y = Wear rate [μm/km]
 
A = PA12 (SLS)   B = PA12 + glass balls (SLS)   C = iglide® I3-PL (SLS)   D = iglide® I180-PF (FDM)
Shafts

Test results:

In this rotating wear test, the abrasion resistance of iglide® I3 is higher than that of conventional SLS materials by a factor of 4. In addition, the shafts and bearings that are shown here and were used in the test make it clear that iglide® I3 results in considerably less stress on the mating component, the service life of which is also increased as a result.

Wear test, linear: p = 1MPa; v = 0.1 m/s; I = 5 mm

Linear wear test Y = Wear rate [μm/km]
 
A = PA12 (SLS)   B = PA12 + glass balls (SLS)   C = iglide® I3-PL (SLS)   D = iglide® I180-PF (FDM)

Test results:

The results shown here from the linear short stroke test, indicate that the wear-resistance of iglide® I3 is better than standard SLS materials by a factor of at least 3.

Wear test, swivelling CF53: v = 0.01 m/s; ß = 60°

Wear test, swivelling Y = Wear rate [μm/km]
 
A = iglide® I3-PL (SLS)   B = iglide® I180-PF (FDM)   C = iglide® G injected   D = iglide® L280 injected

Test results:

In the heavy-load tests shown here, wear rates similar to those of iglide® injection-molded bearings were achieved with a load of up to 45 MPa (= 1600 kg) on the printed iglide® I3 bearings.

Flexural strength dependent on construction direction

Flexural strength Y = flexural strength [MPa]
 
A = Construction direction flat (Z-axis) or lateral (Y-axis)   B = Construction direction upright (X-axis)
Construction direction XY

Test results:

The bending tests indicate the greater strength of iglide® I3 and particularly the more uniform strength irrespective of the construction direction.

Material data table

General properties
Density 1.05 g/cm3
Color Yellow
Max. moisture absorption at +73 °F and 50 % r.h. 0,5 % weight
Maximum water absorption 1,9 % weight
Mechanical properties
Flexural strength 9,863 psi
Max. permissible surface pressure 6,672 psi
Thermal properties
Max. long-term application temperature +176 °F
Max. short-term application temperature +248 °F
Lower application temperature -40 °F
Order number  
I3-PL-10000 2,280.02 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Delivery time

Available

on request
icon_info
Do you have any ideas or requirements for the SLS printing of abrasion loaded parts? Then please contact us.

More motion plastics® for 3D printing

3D printed Tribo-Filaments

3D printed Tribo filaments

Made for motion

Our tribologically optimized filaments are up to 50 times more abrasion-resistant than standard 3D print materials. This results in higher levels of effectiveness. So you can produce prototypes and small series more quickly and cost effectively. Printed components can also quickly replace wear parts and reduce downtime periods.

3D printing service

3D printing service

Your component ready in as little as 24 hours

We print your customized component from lubrication and wear resistant iglide® plastics; you can quickly install and use it. It’s very simple: whether a prototype or a complex custom part. Tell us your requirements, upload your 3D data or choose from our CAD file. Depending on its complexity, we will then deliver your product in as little as 24 hours.

3D print building

3D print building

Self-lubricating bearing solutions and printing

We have compiled the most suitable and popular products for you from our diverse kits: linear guide systems and energy supply systems with low installation heights, the smallest sizes and the narrowest bending radii. Our self-lubricating and maintenance-free 3D printing components allow you to improve your 3D technology while also reducing costs.

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302