Service life calculator  

Service life calculator

Find the right ball bearing quickly and calculate the service life.

xiros question  

Have a question on a project?

Schedule a visit or talk to a igus® specialist.

xiros® online catalog  

xiros® Online Catalog

Access the xiros® catalog in PDF format.

xiros® plastic ball bearing online shop

xiros® plastic ball bearings improve technology – calculable and cost-effective

xiros® online shop  

xiros® plastic ball bearings are often a better alternative to ball bearings made of metal, because they are lighter and more affordable and at the same time have a long service life. Thanks to their self-lubricating and maintenance-free operation, they can be successfully used in numerous applications. In many non-standard solutions, metal ball bearings run up against their limits and are replaced by ball bearings made of plastic.

xiros® radial deep groove ball bearings  

xiros® radial deep groove ball bearings

xiros® plastic ball bearings are available in different materials, with good chemical resistance, long service life, for high temperatures and for high speeds...
 

xiros® axial bearings  

xiros® axial bearings

For absorbing axial forces The xiros® B180 ball bearing material is extremely media-resistant yet, at the same time, cost effective. Temperature resistant up to +176 °F

xiros® flange bearing  

xiros® flange bearing

Flange ball bearings and other designs with stainless steel balls were developed for maintenance-free use in conveyor belts, cam rollers and guide rollers.
 

Tube  

Carrier and guide rollers

The complete solution combines lightweight, anodized aluminum tubes with maintenance-free and cost-effective flanged ball bearings from xiros® B180.

xiros® combination with igubal®  

xiros® combination with igubal®

Combination of xiros® plastic ball bearings and igubal® housings for the maintenance-free use in conveyor belts, cam rollers and guide rollers.

Other designs  

Other designs

More self-lubricating and maintenance-free plastic ball bearings for many applications where conventional ball bearings made of metal are not effective.
 

News 2016  

News 2017

Top 10 igus® innovations 2017

xiros® 3D CAD  

xiros® 3D CAD

3D CAD data is available for download in a wide variety of formats.
 

xiros® material  

xiros® material

xiros® material - material data for igumid G300, xirodur® B180, xirodur® A500, xirodur® C160 and xirodur® F180

iglidur® plain bearings  

Ball bearings in roller conveyor and overhead monorail systems

Lubrication-free, quiet, calculable

Industry solutions  

Industry solutions

Customized introduction to our cables with suitable products for your branch of industry.