Self-lubricating- and maintenance-free
UL94 V0 rating
High wear-resistance
Universal applicability
General features | |
---|---|
Density | 1,53 g/cm3 |
Color | black |
Max. moisture absorption at 73 °F and 50 %r.h. | 0.7 Wt.-% |
Max. water absorption | 4,0 Wt.-% |
Mechanical properties | |
Max. permissible static surface pressure (+68 °F) | 10,880 psi |
Shore D hardness | 80 |
Physical and thermal properties | |
Upper long-term application temperature | 266 °F |
Upper short-term application temperature | 410 °F |
Lower application temperature | -40 °F |
Electrical properties | |
Surface resistance | >1011 Ω |
d1 [mm] | f [mm] |
---|---|
Ø 1-6 | 0,3 |
Ø 1-6 | 0,5 |
Ø 1-6 | 0,8 |
Ø > 30 | 1,2 |
Shaft diameter d1 [inch]: |
|
Ordering number | d1 | d1-tolerance* | d2 | b1 | |||
---|---|---|---|---|---|---|---|
Min. | Max. | ||||||
GV0SM-0608-06 (1) | 6 | 0,02 | 8 | 6 | Upon request | ||
GV0SM-0810-10 (1) | 8 | 0,025 | 10 | 10 | Upon request | ||
GV0SM-1012-08 | 10 | +0,025 | 12 | 8 | Upon request | ||
GV0SM-1012-09 | 10 | +0,025 | 12 | 9 | Upon request | ||
GV0SM-1012-10 (1) | 10 | 0,025 | 12 | 10 | Upon request | ||
GV0SM-1012-15 | 10 | +0,025 | 12 | 15 | Upon request | ||
GV0SM-1012-17 | 10 | +0,025 | 12 | 17 | Upon request | ||
GV0SM-1214-12 (1) | 12 | 0,032 | 14 | 12 | Upon request | ||
GV0SM-1618-15 (1) | 16 | 0,032 | 18 | 15 | Upon request | ||
GV0SM-2023-20 (1) | 20 | 0,04 | 23 | 20 | Upon request | ||
GV0SM-2528-20 (1) | 25 | 0,04 | 28 | 20 | Upon request | ||
GV0SM-3034-30 (1) | 30 | 0,04 | 34 | 30 | Upon request | ||
GV0SM-3539-40 (1) | 35 | 0,05 | 39 | 40 | Upon request | ||
GV0SM-4044-40 (1) | 40 | 0,05 | 44 | 40 | Upon request |
* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an F10 tolerance.
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method
Shaft diameter d1 [inch]: |
|
Ordering number | d1 | d1-tolerance* | d2 | d3 | b1 | b2 | |||
---|---|---|---|---|---|---|---|---|---|
Min. | Max. | ||||||||
GV0FM-0608-06 | 6 | +0,02 | 8 | 12 | 6 | 1 | Upon request | ||
GV0FM-0810-10 | 8 | +0,025 | 10 | 15 | 10 | 1 | Upon request | ||
GV0FM-1012-10 | 10 | +0,025 | 12 | 18 | 10 | 1 | Upon request | ||
GV0FM-1214-12 | 12 | +0,032 | 14 | 20 | 12 | 1 | Upon request | ||
GV0FM-1618-17 | 16 | +0,032 | 18 | 24 | 17 | 1 | 3.49 USD | ||
GV0FM-2023-21 | 20 | +0,040 | 23 | 30 | 21.5 | 1.5 | Upon request | ||
GV0FM-2528-21 | 25 | +0,040 | 28 | 35 | 21 | 1.5 | Upon request | ||
GV0FM-3034-37 | 30 | +0,040 | 34 | 42 | 37 | 2 | Upon request | ||
GV0FM-3539-36 | 35 | +0,050 | 39 | 47 | 36 | 2 | Upon request | ||
GV0FM-4044-40 | 40 | +0,050 | 44 | 52 | 40 | 2 | Upon request |
* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an F10 tolerance.