Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Vibration resistant energy supplies

Dirt resistant outer contour

Rugged design, interlocking chain links

Twin retainer mechanism, also for rigid hydraulic hoses

Extremely rugged plastic chain links

No non-captive screws, rivets, or pins

UV and corrosion resistant material made from fiberglass-reinforced plastics

Energy supply systems, reliable in vibrations

e-chain systems® and accessories

100,000 types off the shelf. energy chains and energy chain systems are like the umbilical cords of modern machines. They reduce downtime's and increase the service lives of cables and hoses.

Wide range of versions and sizes, 5 - 350 mm inner height

For all types of applications and installation methods

Ideally protect and guide cables and hoses

Tested!

Vibration test by the igus® lab

Objective: Service life test on e-chain® under significant vibration exposure, since the previous guide became unstable due to loosening screws

Test configuration:An igus® E4 e-chain® was installed upright and exposed to a direct vibration (comparable to a rock drill)
 
Result:No damage on the connections of the e-chain® links. No individual parts were lost.

Solutions from the igus® e-chain® construction kit that make supplying energy easier and more reliable.

System E4-1 e.g. System E4-1 – up to 350 mm inner height and 403 lbs/ft additional load
System E4 "Heavy Duty" e.g. E4 "Heavy Duty" – even more rugged due to reinforced chain links
System E2/000 e.g.: System E2/000 – smaller e-chains® for smaller installation spaces
From the field

Find examples of application


Are you looking for practically tested application examples in a certain industry?
Here you can browse through already implemented customer applications and filter them according to your specifications.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302