Self-lubricating- and maintenance-free
Up to 29,010 psi static and 20,310 psi dynamic
Wear-resistant
High pressure-resistant
General features | |
---|---|
Density | 2,1 g/cm3 |
Color | grey-green |
Max. water absorption | <0,1 weight-% |
Mechanical properties | |
Bending E-module | 1,740,000 psi |
Max. permissible static surface pressure (+68 °F) |
29,010 psi |
Physical and thermal properties | |
Max. long / short term application temperature |
+ 248 °F/ +338 °F |
Minimum application temperature | - 140 °F |
Electrical properties | |
Specific forward resistance | > 1x1011 Ωcm |
Surface resistance | > 1x1013 Ω |
Ordering number | d1 | d1-Tolerance | d2 | b1 ±0,25 |
||
---|---|---|---|---|---|---|
TX1SM-2025-20 | 20 | 0,02 - 0,15 | 25 | 20 | 17.09 USD | |
TX1SM-2025-30 | 20 | 0,02 - 0,15 | 25 | 30 | Upon request | |
TX1SM-2025-40 | 20 | 0,02 - 0,15 | 25 | 40 | Upon request | |
TX1SM-2030-30 | 20 | 0,02 - 0,15 | 30 | 30 | Upon request | |
TX1SM-2530-20 | 25 | 0,02 - 0,15 | 30 | 20 | Upon request | |
TX1SM-2530-30 | 25 | 0,02 - 0,15 | 30 | 30 | 26.26 USD | |
TX1SM-2530-40 | 25 | 0,02 - 0,15 | 30 | 40 | 32.64 USD | |
TX1SM-3035-30 | 30 | 0,02 - 0,15 | 35 | 30 | Upon request | |
TX1SM-3035-40 | 30 | 0,02 - 0,15 | 35 | 40 | Upon request | |
TX1SM-3040-40 | 30 | 0,02 - 0,15 | 40 | 40 | Upon request | |
TX1SM-4045-40 | 40 | 0,02 - 0,15 | 45 | 40 | Upon request | |
TX1SM-4050-50 | 40 | 0,025 - 0,175 | 50 | 50 | Upon request | |
TX1SM-5055-50 | 50 | 0,025 - 0,175 | 55 | 50 | Upon request | |
TX1SM-5060-60 | 50 | 0,025 - 0,175 | 60 | 60 | Upon request | |
TX1SM-6065-60 | 60 | 0,025 - 0,175 | 65 | 60 | Upon request | |
TX1SM-6070-80 | 60 | 0,025 - 0,175 | 70 | 80 | Upon request | |
TX1SM-7075-60 | 70 | 0,025 - 0,175 | 75 | 60 | 75.06 USD | |
TX1SM-7080-100 | 70 | 0,05 - 0,2 | 80 | 100 | Upon request | |
TX1SM-8085-100 | 80 | 0,05 - 0,2 | 85 | 100 | 145.48 USD | |
TX1SM-8090-100 | 80 | 0,05 - 0,2 | 90 | 100 | Upon request | |
TX1SM-3035-20 | 30 | 0,02 - 0,15 | 35 | 20 | Upon request | |
TX1SM-3035-25 | 30 | 0,02 - 0,15 | 35 | 25 | Upon request | |
TX1SM-3040-20 | 30 | 0,02 - 0,15 | 40 | 20 | Upon request | |
TX1SM-3040-30 | 30 | 0,02 - 0,15 | 40 | 30 | Upon request | |
TX1SM-3545-40 | 35 | 0,02 - 0,15 | 45 | 40 | Upon request | |
TX1SM-4045-30 | 40 | 0,02 - 0,15 | 45 | 30 | Upon request | |
TX1SM-4045-50 | 40 | 0,02 - 0,15 | 45 | 50 | Upon request | |
TX1SM-4050-30 | 40 | 0,025 - 0,175 | 50 | 30 | Upon request | |
TX1SM-4050-40 | 40 | 0,025 - 0,175 | 50 | 40 | Upon request | |
TX1SM-4550-30 | 45 | 0,025 - 0,175 | 50 | 30 | Upon request | |
TX1SM-5055-30 | 50 | 0,025 - 0,175 | 55 | 30 | Upon request | |
TX1SM-5060-50 | 50 | 0,025 - 0,175 | 60 | 50 | Upon request | |
TX1SM-6070-50 | 60 | 0,025 - 0,175 | 70 | 50 | Upon request | |
TX1SM-6070-60 | 60 | 0,025 - 0,175 | 70 | 60 | Upon request | |
TX1SM-6070-40 | 60 | 0,025 - 0,175 | 70 | 40 | Upon request | |
TX1SM-7080-70 | 70 | 0,05 - 0,2 | 80 | 70 | Upon request | |
TX1SM-8085-70 | 80 | 0,05 - 0,2 | 85 | 70 | Upon request | |
TX1SM-8090-50 | 80 | 0,05 - 0,2 | 90 | 50 | Upon request |