chainflex® lasts - 36 month guarantee

Fail-safe cables for motion in e-chains®

Cables in energy chains or connected to robots need special properties if they are to function reliably over a long period of time in spite of large cycle numbers, high speeds and accelerations and challenging ambient conditions. The igus® chainflex® product range includes everything from control cables, servo cables, motor cables and robot cables to bus cables, data cables, encoder cables and fibre optic cables.

 

World's No. 1 in terms of choice, testing and guarantee

25 years of experience - 36-month guarantee

Tested in our own laboratory spread over an area of 2,750 sqm, 125 test systems, over 600 simultaneously running tests

The largest assortment with 1,244 cable types for data, bus and hybrid systems, control and drive

Calculable and configurable service life

Available from stock, from 1 m length within 24 hrs.

Cables for any type of motion: horizontal, vertical, torsion, high speed - in different environments: oil, coolant, clean room, high and low temperature

Free samples available

50% time reduction when stripping due to unique CFRIP technology

Control cable  
Control cables

Bending radii up to 4xd

Shielded / Unshielded

Jacket materials: PVC, PUR or TPE




Ethernet/Bus  
Ethernet/Bus

Bending radii up to 10xd

Jacket material: TPE





Servo cables  
Servo cables

Bending radii up to 7,5xd

Total shield with optimised braiding angle

Jacket materials: PVC or PUR




Online shop

Shop  

Control, data, bus, fibre optic, measuring system, servo and motor cables

More information on flexible cables

News 2016  

News 2016

Smallest bend factor for e-chains® cables on the market.

chainflex® cables in test stand at igus®  

Tested on a floor area of 2,750 m²!

Two billion annual test cycles for guaranteed safety against failure.

cablingsystem  

Outstanding suitability

The cables must meet high requirements with regard to their service life and load-bearing capacity.

Dallas  

Temperature-resistant

Cables from a competitor which were used earlier had collapsed.

Mechanical engineering  

Mechanical engineering

Transfer data quickly and without interference with fibre optic cables.

Application example: ship loader  

Ship loader

441 m travel: Reduction of tensile forces by about 75%.

Consultation

I would be happy to answer your questions personally
Don Nester  

Don Nester
+1 401 438 2200

Your contact

Andreas Muckes +49 2203 9649 7714 Your requirements?