Retractable thrusters are nowadays used as main drives and also for dynamic positioning. The extendible drives must be supplied partly with hydraulic or water lines, but primarily with motor cables, while they are extended and retracted from the ship's hull. For this purpose, igus® offers a large number of drag chain types that can be perfectly adapted to the cables involved and make it possible to keep the installation space small. The low weight as well as the corrosion resistance of the energy chain is an advantage over steel energy chains.
Monday to Friday from 8 am - 8 pm
24h