Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Self-lubricating drylin® ZLW-OD toothed belt axis in installation size 16

LH/RH

Opposed belt drive
The new drylin® ZLW-OD toothed belt axis in installation size 1660 completes the series of reversing linear axes. A robust structure based on the self-lubricating drylin® W linear system, aluminum shaft end supports and grooved ball bearings in the end supports enable extremely fast reverse positioning with a maximum stroke of 3,000 mm. The axis can be configured, ordered and delivered ready-to-connect for motorized adjustments with drylin® NEMA stepper motors.

Self-lubricating linear guide based on drylin® W

Individual stroke lengths up to max. 3,000 mm

Radial loads up to 200 N

drylin® E stepper motors (with or without encoder and/or brake) available

Delivery includes angle flange for fixing


Typical application areas:Handling and automation, vending machines, storage and retrieval machines
drylin® Angle flange alignment
ZLW Option "02" mounted on the side, ZLW alignment on the edge
ZLW Option "03" mounted on the front
drylin® Option "04" mounted horizontally, ZLW alignment horizontal

Dimensions [mm]

Part No. A Al H Ht E2 E3 L R f lt sg ha lz Stroke length
-0,3 ±0,15 ±0,15 ±0,15 ±0,3 max.
ZLW-1660-OD-02 104 100 70 70 86 82 248 58 0 79 M8 35 36 3000 Upon request Add to shopping cart
ZLW-1660-OD-03 104 100 70 70 86 82 248 58 0 79 M8 35 36 3000 Upon request Add to shopping cart
ZLW-1660-OD-04 104 100 70 70 86 82 248 58 0 74 M8 35 36 3000 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Part No. l2 d2 d T1 T2 Ws W1 W2 dw1 IW AW
h9 ±0,25 ±0,25
ZLW-1660-OD-02 20 14 65 60 5 15 54 8.5 328 114 Upon request Add to shopping cart
ZLW-1660-OD-03 20 14 65 60 5 15 88 8.5 328 75 Upon request Add to shopping cart
ZLW-1660-OD-04 20 14 65 60 5 248 70 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302