AUTO-GLIDE cable carriers

For long travels without trough guides


Long travel distances always pose special requirements on an energy chain system®.
From a certain point, the upper run needs the potential to glide on the lower run or on glide bars and the energy chain system® requires guidance to prevent a lateral offset.

In most instances, a guide trough can be used, but for applications with limited space, there is AUTO-GLIDE: a self-aligning cable carrier that eliminates the need for a guide trough in applications with travels up to 164 feet.

AUTO-GLIDE cable carrier

Version 1: Available for almost all System E4 Series. Here the crossbars in the interior radius of the energy chain® are injection-molded with glide shoes.

 
AUTO-GLIDE version 2 cable carriers

Version 2: For igus® E-Z Chain cable carriers.

 
cable carriers AUTO-GLIDE version 3

Version 3: For System E2 cable carriers. The special glide shoes keep the energy chain® in place.

 
Version 1: For System E4 energy chains®

AUTO-GLIDE System E4 is available for all chain widths
of the following series upon request:

E4/100

Series 280
Series 380
Series 400

E4/4

Series 2828
Series 2822
Series 3838
Series 3822
Series 4040
Series 5050

E4/Light

Series 14040
Series 14240
Series 15050

cable carrier auto glide  
Version 2: For E-Z Chains®
cable carrier  

Series EA16

Inner height hi: 1.26 (32 mm)
Inner width Bi: 1.89 (48 mm)
Bending radii R: 2.36 - 3.94 (60 - 100 mm) Pitch: 1.2 (30.5 mm)

cable carriers long travel  

Series EA25

Inner height hi: 0.99 (25.2 mm) Inner widths Bi: 1.97 (50.1 mm) Bending radii R: 2.48 - 3.94 (63 - 100 mm) Pitch: 0.98 (25 mm)

Version 3: For System E2 Medium energy chains®
cable carriers long travel distance  

Series 200AG

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm) Bending radii R: 2.17 - 4.92 (55 - 125 mm) Pitch: 1.81 (46 mm)

space saving cable carriers  

Series 240AG

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm) Bending radii R: 2.17 - 4.92 (55 - 125 mm) Pitch: 1.81 (46 mm)

cable carrier for small space  

Series 250AG

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm) Bending radii R: 2.17 - 4.92 (55 - 125 mm) Pitch: 1.81 (46 mm)

cable carrier short height  

Series 26AG

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm) Bending radii R: 2.48 - 5.91 (63 - 150 mm) Pitch: 2.2 (56 mm)

cable carrier without troughs  

Series 27iAG

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm) Bending radii R: 2.48 - 5.91 (63 - 150 mm) Pitch: 2.2 (56 mm)

no guide troughs cable carrier  

Series 27AG

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm) Bending radii R: 2.48 - 5.91 (63 - 150 mm) Pitch: 2.2 (56 mm)

igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration