PMA protective corrugated tubing

Tubes, connectors, system supports, and accessories

Advantages of PMA

Wide range of tubes

Long service life of the tubes, especially through millions of reverse bending cycles

UL-recognized products available

Outstanding tear-out resistance

PMAFIX safety locking system


PMA protective hoses can be used to provide flexible protection for electrical wires and cables. They also provide outstanding protection for cables inside cable carriers. Simple applications include mechanical- and automotive-engineering systems. Advanced applications range from chemical plant technology with temperatures ranging between -200°F and 482°F, to robots that undergo several million cycles at high speeds. PMA protective tubes are subjected to extensive testing, including resistance to self extinguishing, impact, reverse bending fatigue, peak load, heat aging, cold wind, and tear-out resistance.

Protective corrugated tubing
flexible tubing  

PMAFLEX PIS/PIH

Highly flexible, medium

  • Specially modified polyamide 12
  • Self extinguishing
  • Halogen free and cadmium free
  • Good mechanical properties even at low temps
  • heavy corrugated tubes  

    PMAFLEX VCS

    Flexible, heavy

  • Specially modified PA6
  • Self-extinguishing
  • Halogen free and cadmium free
  • Excellent mechanical properties, even at low temps
  • flexible corrugated tubing  

    PMAFLEX CYL

    Very flexible, medium, economy

  • Specially modified polyamide 6/6.6 for cold impact
  • Self extinguishing
  • Halogen free and cadmium free
  • Good impact strength even at low temps
  • PACO tubing  

    PACO

    Medium sized, flexible, split

  • Specially modified PA6
  • Self extinguishing
  • Halogen free and cadmium free
  • Good closure up to IP50
  • polypropylene corrugated tube  

    PPCO

    Medium sized, very flexible, split

  • Specially modified polypropylene
  • Self extinguishing
  • Good closure up to IP50
  • Safety and sealing systems
    PMAFIX VND  

    PMAFIX VND

    Straight connectors

    elbow connectors  

    PMAFIX VWD

    90° elbow connectors

    curved elbow connectors  

    PMAFIX VBD

    90° curved elbow connectors

    PMAFIX VAD  

    PMAFIX VAD

    45° elbow connectors

    PMAFIX VOD  

    PMAFIX VOD

    90° elbow with flange

    Accessories
    PMACLIP FH  

    PMACLIP FH

    One-piece system supports with integrated safety catch

    PMACLIP VH  

    PMACLIP VH

    System supports

    PMACLIP GPS  

    PMACLIP GPS

    One-piece system supports for stacking

    SGB  

    SGB

    Tube clamps

    BMN and GMN  

    BMN/GMN

    Hexagonal lock nuts

    Plug screws  

    514

    Plug screws

    igus® inc.
    PO Box 14349
    East Providence
    R.I. 02914

    For immediate assistance in North America:

    Call 1 (800) 521 2747
    E-mail us
    Subscribe to
    e-newsletter

    Contacts in your location (can be on-site within 24-48 hours)

    myigus myCatalog

    About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

    No minimum order
    On-site and telephone support Delivery from 24h* Free samples

    More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
    No minimum order

    Newsletter Registration
    Terms and Conditions Imprint General Information Data Privacy Protection Declaration