triflex® R multi-axis cable carriers for robotic applications

triflex® R is a modular, multi-axis cable carrier system designed to guide and protect cables and hoses in robotic applications. The high tensile strength of triflex® R cable carriers means even applications on six-axis robots with complex configurations are possible.

Like all igus® cable carriers, triflex® R ensures optimal performance by preventing cables from bending beyond their minimum bend radius. The modular design also enables cables and hoses to be separated, which helps to optimize their service life and minimize the amount of maintenance required.

Triflex R multi-axis cable carrier

TRC (the 'C' stands for 'Closed'): This enclosed version protects cables from dirt and hot, flying debris.

 
How to connect Triflex R

triflex® R is simple to hook together and take apart thanks to the ball-and-socket design.

 
Triflex R easy install cable carrier

TRE ('E' stands for E-Z version): Easily push cables in through the flexible opening featured along the length of the cable carrier.

 

triflex® R applications

triflex® R is a multi-axis cable carrier specially developed for sophisticated 6-axis robot applications in harsh industrial environments.

triflex® R applications    

triflex® TRE TRC

triflex® R 3 axis e-chain® for robotic and non-robotic applications

triflex® TRE TRC    
TRC - triflex® R, closed design
closed cable carrier  

TRC-30

Inner height Bi 1: 0.47 in. (12 mm)
Inner height Bi 2: 0.39 in. (10 mm)
Bending radius R: 1.97 in. (50 mm)
Pitch: 0.44 in. (11.3 mm)

TRC-40

Inner height Bi 1: 0.59 in. (15 mm)
Inner height Bi 2: 0/51 in. (13 mm)
Bending radius R: 2.28 in. (58 mm)
Pitch: 0.55 in. (13.9 mm)

Installation instructions

Instructions for the joining and separating of the triflex® R - TRC.

TRC-60

Inner height Bi 1: 0.89 in. (22.5 mm)
Inner height Bi 2: 0.77 in. (19.5 mm)
Bending radius R: 3.43 in. (87 mm)
Pitch: 0.80 in. (20.4 mm)

TRC-70

Inner height Bi 1: 1.10 in. (28 mm)
Inner height Bi 2: 0.94 in. (24 mm)
Bending radius R: 4.33 in. (110 mm)
Pitch: 1.01 in. (25.6 mm)

TRC-85

Inner height Bi 1: 1.29 in. (33 mm)
Inner height Bi 2: 1.10 (28 mm)
Bending radius R: 5.31 in. (135 mm)
Pitch: 1.20 in. (30.6 mm)

TRC-100

Inner height Bi 1: 1.48 in. (37.5 mm)
Inner height Bi 2: 1.28 in. (32.5 mm)
Bending radius R: 5.71 in. (145 mm)
Pitch: 1.36 in. (34.5 mm)

TRC-125

Inner height Bi 1: 1.70 in. (43.3 mm)
Inner height Bi 2: 1,70 in. (43.3 mm)
Bending radius R: 7.17 in. (182 mm)
Pitch: 1.76 in. (44.6 mm)

Standard mounting bracket

For TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.

TRE - triflex® R, 'E-Z' design for fast cable installation
cable carriers  

TRE-30

Inner height Bi 1: 0.47 in. (12 mm)
Inner height Bi 2: 0.39 in. (10 mm)
Bending radius R: 1.97 in. (50 mm)
Pitch: 0.44 in. (11.3 mm)

TRE-40

Inner height Bi 1: 0.59 in. (15 mm)
Inner height Bi 2: 0.51 in. (13 mm)
Bending radius R: 2.28 in. (58 mm)
Pitch: 0.55 in. (13.9 mm)

Installation instructions

Instructions for the joining, separating and filling of the triflex® R - TRE.

TRE-60

Inner height Bi 1: 0.89 in. (22.5 mm)
Inner height Bi 2: 0.77 (19.5 mm)
Bending radius R: 3.43 in. (87 mm)
Pitch: 0.80 in. (20.4 mm)

TRE-70

Inner height Bi 1: 1.10 in. (28 mm)
Inner height Bi 2: 0.94 in. (24 mm)
Bending radius R: 4.43 in. (110 mm)
Pitch: 1.01 in. (25.6 mm)

TRE-85

Inner height Bi 1: 1.29 in. (33 mm)
Inner height Bi 2: 1.10 in. (28 mm)
Bending radius R: 5.31 in. (135 mm)
Pitch: 1.36 in. (34.5 mm)

TRE-100

Inner height Bi 1: 1.48 in. (37.5 mm)
Inner height Bi 2: 1.28 in. (32.5 mm)
Bending radius R: 5.71 in. (145 mm)
Pitch: 1.36 in. (34.5 mm)

TRE-125

Inner height Bi 1: 1.70 in. (43.3 mm)
Inner height Bi 2: 1.70 in. (43.3 mm)
Bending radius R: 7.17 in. (182 mm)
Pitch: 1.76 in. (44.6 mm)

TRL - triflex® R, the easy alternative with "Easy" design
triflex cable carrier  

TRL-30

Inner height Bi 1: 0.47 (12 mm)
Inner height Bi 1: 0.39 (10 mm)
Bending radius R: 1.97 (50 mm)
Pitch: 0.44 (11.3 mm)

TRL-40

Inner height Bi 1: 0.59 (15 mm)
Bending radius R: 2.28 (58 mm)
Pitch: 0.55 (13.9 mm)

Installation instructions

Instructions for the joining, separating and filling of the triflex® R - TRL.

TRL-60

Inner height Bi 1: 0.91 (23 mm)
Bending radius R: 3.43 (87 mm)
Pitch: 1.01 (25.6 mm)

TRL-70

Inner height Bi 1: 1.1 (28 mm)
Bending radius R: 4.33 (110 mm)
Pitch: 1.01 (25.6 mm)

TRL-100

Inner height Bi 1: 1.5 (38 mm)
Bending radius R: 5.71 (145 mm)
Pitch: 1.36 (34.5 mm)

TRLF - triflex® R, the light alternative with sanp-open links
triflex cable carrier  

TRLF-65

Inner height Bi 1: 24.4 mm
Bending radius R: 100 mm
Pitch: 23.1 mm

TRL-40

Inner height Bi 1: 32.8 mm
Bending radius R: 135 mm
Pitch: 31 mm

Installation instructions

Instructions for the joining, separating and filling of the triflex® TRLF

TRL-60

Inner height Bi 1: 38 mm
Bending radius R: 145 mm
Pitch: 34.5 mm

Features and benefits:

First choice for multi-axis industrial robots

Three versions available: (1) A fully-enclosed design (2) A lightweight version (3) An 'E-Z'-fill option, available with both (1) and (2)

Multi-axis, three-dimensional movement

High torsional stability

Small bending radius

Designed to absorb high tensile strength

Cables easy to install and replace

Unique ball-and-socket design offering modular assembly

Fast access to cables and hoses

Small bending radii and short pitch

Self-supporting operation

Typical industrial sectors and applications

Industrial robots

Machine tools

6-axis handling equipment

Material handling system

General mechanical engineering

triflex cable carrier accreditation  

Robotics Industries Association member



iF-Design award for "TRC" and "TRL" design



Torsional movements possible



Clean room-approved

igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration