Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® N - Technical data

System N17 N27 N40 N80
Rail width 17 mm (0.67 in) 27 mm (1.06 in) 40 mm (1.57 in) 80 mm (3.15 in)
Installation height 6 mm (0.24 in) 9.5 mm (0.37 in) 9.5 mm (0.37 in) 12 mm (0.47 in)
Order number carriage NW-02-17 NW-01/02-27 NW-02-40 NW-02-80
Order number rail NS-01-17 NS-01-27 NS-01-40 NS-01-80

General features
Weight of rail 1,61 oz/ft (150 g/m) 3,01 oz/ft (290 g/m) 4,84 oz/ft (450 g/m) 12,26 oz/ft (1140 g/m)
Weight of carriage ,06 oz.(1.7 g) ,38 oz/,44 oz (10.8 g/12.5 g)
1,06 oz.(30 g) 3,53 oz. (100 g)
Max. rail length 72 in (1828 mm) 140 in (3560 mm) 140 in (3550 mm) 140 in (3560 mm)

Load capacity
Fy 11.2 lbs (50 N) 112.4 lbs (500 N) 157.4 lbs (700 N) 224.8 lbs (1000 N)
Fz 11.2 lbs (50 N) 112.4 lbs (500 N) 157.4 lbs (700 N) 224.8 lbs (1000 N)
Mx 0.23 ft lbs (0,31 Nm) 3.7 ft lbs (5 Nm) 7.4 ft lbs (10 Nm) 23.9 ft lbs (32,4 Nm)
My, Mz 0.13 ft lbs (0,18 Nm) 1.8 ft lbs ( 2,5 Nm) 4.4 ft lbs (6 Nm) 11.0 ft lbs (15 Nm)

Carriage options
Floating bearing in y-direction
Floating bearing in z-direction
Floating bearing YZ direction
Preload (1N) - -
Injection-molded version - -
Carriage with through bore - - -
Carriage with mounting nuts
Available from stock

F x v diagram, max. permitted dynamic load



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302