DryLin® W - For almost unlimited design freedom

DryLin® W

DryLin® W - advantage of the system at one glance.

DryLin® W    

DryLin® W was developed to promote both design flexibility and quick assembly in both single and double rail configurations. DryLin® W is also available in several mounted assemblies eliminating the need for both shaft alignment and bearing assembly. All DryLin® W systems are available with our enhanced J200 liners, which reduce friction and optimize bearing life.


Technical data

Gliding elements: Maintenance-free
Material: iglide® J/J200
Max. surface speed: 49.22 ft/s (15 m/s)
Operating temperature: -40°F to 194°F (-40°C to +90°C)


Features

Design flexibility

Reduced assembly time with no need to align the rails

iglide® J and J200 liners for long life

Extremely low friction

Available square design for floating systems

Suitable for use in dirt and dust

Vibration dampening

Reduce assembly time and costs

1

Hard-anodized aluminum rail

2

Glider made from iglide® J200

3

Zinc chromated or hard-anodized aluminum housing (Option: 316 Stainless Steel version)

4

Anodized aluminum mounting plate in 2 widths and 3 lengths for each size



 
 

single rail, square

4 dimensions available

single rail, square    

drylin® W - single rail, round

3 dimensions available

drylin® W - single rail, round    

DryLin® W - double rails and carriages

1 dimension square, 3 dimensions round

DryLin® W - double rails and carriages    

drylin® W - guide carriages, assembled

drylin® W - guide carriages, assembled    

drylin® W - 316 Stainless Steel

Guide rail, double, Ø 10 mm

drylin® W - 316 Stainless Steel    

drylin® W Adjustable

drylin® W "Turn-to-Fit": adjustable linear guides

drylin® W Adjustable    
DryLin® W - Accessories

drylin® W - replaceable liners

For both round and square versions

drylin® W - replaceable liners    

drylin® W - manual clamp

For simple positioning duties

drylin® W - manual clamp    

drylin® W - digital measuring device

Wireless measuring device with direct, digital indication of position

drylin® W - digital measuring device    

drylin® W hand clamp for higher forces

For simple positioning tasks, low-priced option, universally applicable

drylin® W hand clamp for higher forces    
These products could also be of interest to you:
 

drylin® SLW - compact

Linear slide table

This compact unit is based on the drylin® W linear guide system and has a lower profile than most standard leadscrew table assemblies.

 

drylin® ZLW

Belt drive

For the quick positioning of small loads.

igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration