drylin® W single rail - square

Four dimensions: 6, 10, 16, 20 mm
drylin W  
drylin W  

W rails - square

Part No.:
da [mm]:
DryLin® W rails - square
Order no. Weight H da L a h h1 h2 G1 G2 A Q1 Q2
    ±0.07 -0.1 Max. -0.3                
  [kg/m] [mm] [mm] [mm] [mm]   [mm] [mm] [mm] [mm] [mm] [mm] [mm]
 WSQ-06 (1) 0.23 14 5 3000 14 4 4 7.5 18 10.5 13.5 17 15
 WSQ-10 (1) 0.54 20 7.5 4000 25 5.5 5.5 11 27 17 18.5 26 21
 WSQ-16 0.94 27 11.5 4000 27 7.5 3.5 14 33 19 25 32 28
 WSQ-20 1.41 36 15 4000 27 9.5 4.5 20 38 21 30 37 37
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
(1) Through holes
Order no. C4 C5 C5 C6 C6 K1 for ly lz Wby Wbz Price / m  
    Min. max. Min. max. Screw            
  [mm] [mm] [mm] [mm] [mm] DIN 912 [mm^4] [mm^4] [mm³] [mm³]    
 WSQ-06 (1) 60 20 49.5 20 49.5 M4 2200 640 220 100 38.36 USD 
 WSQ-10 (1) 120 20 79.5 20 79.5 M6 16100 3300 950 350 47.00 USD 
 WSQ-16 120 20 79.5 20 79.5 M8 33000 10800 1700 910 65.50 USD 
 WSQ-20 120 20 79.5 20 79.5 M8 56500 34000 2600 2100 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Standard bore pattern symmetrical: C5 = C6; please order with drawing for C5 ≠ C6 (1) Through holes

W pillow block - square

Part No.:
B [mm]:
DryLin® W housing bearing - square
Order no. Floating Floating Weight B C1 C3 A3 K2 K3 Static load capacity    
  bearing bearing               Coy Coz+ Coz-    
  clearance rirection [g] [mm] [mm] [mm] [mm] [mm] [mm] [N] [N] [N]    
 WJ200QM-01-06 - - 16 18 19 10 4.5 M4 M3 420 420 140 Upon request 
 WJ200QM-01-06AL - - 8 18 19 10 4.5 M4 M3 420 420 140 Upon request 
 WJ200QM-01-06-LLY y ± 0.5 16 18 19 10 4.5 M4 M3 420 420 140 Upon request 
 WJ200QM-01-06-LLZ z ± 0.5 16 18 19 10 4.5 M4 M3 420 420 140 Upon request 
 WJ200QM-01-10 - - 41 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200QM-01-10AL - - 21 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200QM-01-10-LLY y ± 0.7 41 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200QM-01-10-LLZ z ± 0.7 41 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200QM-01-16 - - 100 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200QM-01-16AL - - 51 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200QM-01-16-LLY y ± 1.0 100 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200QM-01-16-LLZ z ± 1.0 100 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200QM-01-20 - - 190 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200QM-01-20AL - - 104 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200QM-01-20-LLY y ± 1.0 190 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200QM-01-20-LLZ z ± 1.0 190 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
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
About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration